Skip to main content
Nch Single Power Mosfet 30V 16A 6.3Mohm Sop8

Package Information

CAD Model: View CAD Model
Pkg. Type: SOP
Pkg. Code: pkg_6746
Lead Count (#): 8
Pkg. Dimensions (mm): 5 x 4 x 1.75
Pitch (mm): 1.27

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) 1
Pb (Lead) Free Yes
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#) 8
Carrier Type Embossed Tape
Moisture Sensitivity Level (MSL) 1
Pb (Lead) Free Yes
Application Industrial, Consumer Use
Channels (#) 1
Ciss (Typical) (pF) 2200
ID (A) 16
Lead Compliant Yes
Length (mm) 5
MOQ 2500
Mounting Type Surface Mount
Nch/Pch Nch
Pch (W) 2.5
Pkg. Dimensions (mm) 5 x 4 x 1.75
Pkg. Type SOP
Qg typ (nC) 40
Qualification Level Industrial
RDS (ON) (Max) @10V or 8V (mohm) 6.3
RDS (ON) (Max) @ 4V or 4.5V or 5V (m ohm) 10
RDS (ON) (Typical) @ 10V / 8V (mohm) 5
Standard Pkg. Type SOP-8 / SOIC-8
Tape & Reel No
Thickness (mm) 1.75
VDSS (Max) (V) 30
VGSS (V) 20
Vgs (off) (Max) (V) 2.5
Width (mm) 4

Description

The HAT2064R is a Nch Single Power Mosfet 30V 16A 6.3Mohm Sop8.