| CAD Model: | View CAD Model |
| Pkg. Type: | CERDIP |
| Pkg. Code: | FAX |
| Lead Count (#): | 8 |
| Pkg. Dimensions (mm): | 9.7 x 6.3 x 0.00 |
| Pitch (mm): | 2.5 |
| Moisture Sensitivity Level (MSL) | Not Applicable |
| Pb (Lead) Free | No |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.33.0001 |
| Pkg. Type | CERDIP |
| Lead Count (#) | 8 |
| Carrier Type | Tube |
| Moisture Sensitivity Level (MSL) | Not Applicable |
| Pb (Lead) Free | No |
| Pb Free Category | Hot Solder Dip |
| MOQ | 432 |
| Temp. Range (°C) | -55 to +125°C |
| CAGE code | 34371 |
| Bandwidth (MHz) | 120 |
| CMRR (dB) | 120 |
| Channels (#) | 1 |
| Die Sale Availability? | No |
| Enable | No |
| Flow | Harsh Environment & MIL-STD-883 |
| Gain Min | 10 |
| IBIAS (nA) | 15 |
| IOUT (mA) | 0.025 |
| IS per Amp (mA) | 3.5 |
| Length (mm) | 9.7 |
| Noise VN (nV/√Hz) | 3.2 |
| Offset Voltage (Max) (mV) | 0.03 |
| Offset Voltage (max) | 30µV |
| PROTO Availability? | No |
| PSRR (db) | 96 |
| Pitch (mm) | 2.5 |
| Pkg. Dimensions (mm) | 9.7 x 6.3 x 0.00 |
| Qualification Level | Standard |
| Rail-to-Rail Input | No |
| Rail-to-Rail Input/Output | No |
| Rail-to-Rail Output | No |
| Rating | Harsh Environment |
| Single Supply Voltage Range (V) | 10 - 40 |
| Slew Rate (V/µs) | 35 |
| Supply Voltage (max) (V) | 40 - 40 |
| Supply Voltage (min) (V) | 10 - 10 |
| Thermal Shutdown | No |
| VOUT (V) | 27 |
| VS (Max) (V) | 40 |
| VS (Min) (V) | 10 |
| Width (mm) | 6.3 |
| field__slew_rate_typical_ | 35 |
The HA-5147 operational amplifier features an unparalleled combination of precision DC and wideband High-Speed characteristics. Utilizing the Intersil D. I. technology and advanced processing techniques, this unique design unites low noise (3. 2nV/√Hz) precision instrumentation performance with High-Speed (35V/μs) wideband capability. This amplifier’s impressive list of features include low VOS (30mV), wide gain bandwidth (120MHz), high open loop gain (1500V/mV) and high CMRR (120dB). Additionally, this flexible device operates over a wide supply range (±5V to ±20V) while consuming only 140mW of power. Using the HA-5147 allows designers to minimize errors while maximizing speed and bandwidth in applications requiring gains greater than ten. This device is ideally suited for low level transducer signal amplifier circuits. Other applications which can utilize the HA-5147’s qualities include instrumentation amplifiers, pulse or RF amplifiers, audio preamplifiers and signal conditioning circuits. This device can easily be used as a design enhancement by directly replacing the 725, OP25, OP06, OP07, OP27 and OP37 where gains are greater than ten.