Skip to main content
Renesas Electronics Corporation
8.5MHz, Ultra-Low Noise Precision Operational Amplifier

Package Information

CAD Model:View CAD Model
Pkg. Type:CAN
Pkg. Code:H2A
Lead Count (#):8
Pkg. Dimensions (mm):9.1 x 9.1 x 0.00
Pitch (mm):5.1

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)Not Applicable
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeCAN
Lead Count (#)8
Carrier TypeTray
Moisture Sensitivity Level (MSL)Not Applicable
Pb (Lead) FreeYes
Pb Free CategoryGold Plate-e4
MOQ70
Temp. Range (°C)-55 to +125°C
CAGE code34371
Advanced FeaturesLow Noise, Precision
Bandwidth (MHz)5
Channels (#)1
Gain Min700
IS per Amp (mA)3.5
Length (mm)9.1
Op Amp or BufferOp Amp
Pitch (mm)5.1
Pkg. Dimensions (mm)9.1 x 9.1 x 0.00
Qualification LevelClass Q
RatingMIL-STD-883
Supply Voltage Vcc (Min) (V)5
Vcc (V)5-15
Width (mm)9.1

Description

Support is limited to customers who have already adopted these products.

The HA-5127/883 monolithic operational amplifier features an excellent combination of precision DC and wideband high speed characteristics. Utilizing the Intersil D. I. technology and advanced processing techniques, this unique design unites low noise precision instrumentation performance with high speed, wideband capability. This amplifier's impressive list of features include low VOS, wide gain-bandwidth, high open loop gain, and high CMRR. Additionally, this flexible device operates over a wide supply range while consuming only 120mW of power. Using the HA-5127/883 allows designers to minimize errors while maximizing speed and bandwidth. This device is ideally suited for low level transducer signal amplifier circuits. Other applications which can utilize the HA-5127/883's qualities include instrumentation amplifiers, pulse or RF amplifiers, audio preamplifiers, and signal conditioning circuits.