Skip to main content
Renesas Electronics Corporation
Low Noise, High Performance, Quad Operational Amplifier

Package Information

CAD Model:View CAD Model
Pkg. Type:CERDIP
Pkg. Code:FAZ
Lead Count (#):14
Pkg. Dimensions (mm):19.3 x 7.3 x 0.00
Pitch (mm):2.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)Not Applicable
Pb (Lead) FreeNo
ECCN (US)EAR99
HTS (US)8542.33.0001

Product Attributes

Pkg. TypeCERDIP
Lead Count (#)14
Carrier TypeTube
Moisture Sensitivity Level (MSL)Not Applicable
Pb (Lead) FreeNo
Pb Free CategoryHot Solder Dip
MOQ200
Temp. Range (°C)-55 to +125°C
CAGE code34371
AVOL (dB)108
Advanced FeaturesLow Noise, Precision
Bandwidth (MHz)8
CMRR (dB)95
Channels (#)4
Die Sale Availability?No
FlowHarsh Environment & MIL-STD-883
Gain Min100
IOUT (mA)1.5
IS per Amp (mA)5
Length (mm)19.3
Noise VN (nV/√Hz)4.3
Offset Voltage (max)500µV
Op Amp or BufferOp Amp
PROTO Availability?No
PSRR (db)100
Pitch (mm)2.5
Pkg. Dimensions (mm)19.3 x 7.3 x 0.00
Qualification LevelClass Q
Rail-to-Rail Input/OutputNo
RatingMIL-STD-883
Slew Rate (V/µs)3
Supply Voltage (max) (V)18 - 18
Supply Voltage (min) (V)5 - 5
Supply Voltage Vcc (Min) (V)5
Vcc (V)5-15
Width (mm)7.3

Description

Low noise and high performance are key words describing the unity gain stable HA-5104/883. This general purpose quad amplifier offers an array of dynamic specifications including 1V/μs slew rate (min), and 8MHz bandwidth (typ). Complementing these outstanding parameters are very low noise specifications of 4. 3nV/√Hz at 1kHz (typ) or 6nV/√Hz (max). Fabricated using the Renesas standard high frequency D. I. process, these operational amplifiers also offer excellent input specifications such as 2. 5mV (max) offset voltage and 75nA (max) offset current. Complementing these specifications are 100dB (min) open loop gain and 55dB channel separation (min). Economically, the HA-5104/883 also consumes a very moderate amount of power (225mW per package) while also saving board space and cost. This impressive combination of features make this amplifier ideally suited for designs ranging from audio amplifiers and active filters to the most demanding signal conditioning and instrumentation circuits.