| CAD Model: | View CAD Model |
| Pkg. Type: | CAN |
| Pkg. Code: | H2P |
| Lead Count (#): | 8 |
| Pkg. Dimensions (mm): | 9.1 x 9.1 x 0.00 |
| Pitch (mm): | 5.1 |
| Moisture Sensitivity Level (MSL) | Not Applicable |
| Pb (Lead) Free | No |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.33.0001 |
| Pkg. Type | CAN |
| Lead Count (#) | 8 |
| Carrier Type | Tray |
| Moisture Sensitivity Level (MSL) | Not Applicable |
| Pb (Lead) Free | No |
| Pb Free Category | Hot Solder Dip |
| MOQ | 144 |
| Temp. Range (°C) | -55 to +125°C |
| CAGE code | 34371 |
| Bandwidth (MHz) | 100 |
| CMRR (dB) | 100 |
| Channels (#) | 1 |
| Die Sale Availability? | No |
| Enable | No |
| Flow | Harsh Environment & MIL-STD-883 |
| Gain Min | 5 |
| IBIAS (nA) | 1 |
| IOUT (mA) | 22 |
| IS per Amp (mA) | 3 |
| Length (mm) | 9.1 |
| Noise VN (nV/√Hz) | 11 |
| Offset Voltage (Max) (mV) | 0.5 |
| Offset Voltage (max) | 500µV |
| Output Headroom (V) | 3 |
| PROTO Availability? | No |
| PSRR (db) | 90 |
| Pitch (mm) | 5.1 |
| Pkg. Dimensions (mm) | 9.1 x 9.1 x 0.00 |
| Qualification Level | Standard |
| Rail-to-Rail Input | No |
| Rail-to-Rail Input/Output | No |
| Rail-to-Rail Output | No |
| Rating | Harsh Environment |
| Single Supply Voltage Range (V) | 10 - 40 |
| Slew Rate (V/µs) | 35 |
| Supply Voltage (max) (V) | 40 - 40 |
| Supply Voltage (min) (V) | 10 - 10 |
| Thermal Shutdown | No |
| Topology [Rail 1] | VFA |
| VOUT (V) | 24 |
| VS (Max) (V) | 40 |
| VS (Min) (V) | 10 |
| Width (mm) | 9.1 |
| field__slew_rate_typical_ | 35 |
The HA-2620 is a bipolar operational amplifier (op amp) that features very high input impedance (500MΩ) coupled with wideband AC performance. The high resistance of the input stage is complemented by low offset voltage (0. 5mV) and low bias and offset current (1nA) to facilitate accurate signal processing. Input offset can be reduced further by means of an external nulling potentiometer. The 100MHz gain bandwidth product (HA‑2620 is stable for closed loop gains greater than 5), 35V/µs slew rate, and 150kV/V open loop gain enable the HA‑2620 to perform high-gain amplification of very fast, wideband signals. These dynamic characteristics, coupled with fast settling times, make this amplifier ideally suited to pulse amplification designs and high frequency (such as video) applications. The frequency response of the amplifier can be tailored to exact design requirements by means of an external bandwidth control capacitor connected from the COMP pin to GND. In addition to its application in pulse and video amplifier designs, HA-2620 is suited to other high performance designs such as high-gain low distortion audio amplifiers, high-Q and wideband active filters, and high-speed comparators. For more information, see Application Note AN519.