Skip to main content
Renesas Electronics Corporation
20MHz, High Slew Rate, Uncompensated, High Input Impedance, Operational Amplifiers

Package Information

CAD Model:View CAD Model
Pkg. Type:CAN
Pkg. Code:H2P
Lead Count (#):8
Pkg. Dimensions (mm):9.1 x 9.1 x 0.00
Pitch (mm):5.1

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)Not Applicable
Pb (Lead) FreeNo
ECCN (US)EAR99
HTS (US)8542.33.0001

Product Attributes

Pkg. TypeCAN
Lead Count (#)8
Carrier TypeTray
Moisture Sensitivity Level (MSL)Not Applicable
Pb (Lead) FreeNo
Pb Free CategoryHot Solder Dip
MOQ200
Temp. Range (°C)-55 to +125°C
CAGE code34371
AVOL (dB)7.5
Bandwidth (MHz)20
CMRR (dB)90
Channels (#)1
Die Sale Availability?No
EnableNo
FlowHarsh Environment & MIL-STD-883
Gain Min3
IBIAS (nA)125
IOUT (mA)10
IS per Amp (mA)4
Length (mm)9.1
Noise VN (nV/√Hz)20
Offset Voltage (Max) (mV)10
Offset Voltage (max)14mV
Output Headroom (V)3
PROTO Availability?No
PSRR (db)90
Pitch (mm)5.1
Pkg. Dimensions (mm)9.1 x 9.1 x 0.00
Qualification LevelStandard
Rail-to-Rail InputNo
Rail-to-Rail Input/OutputNo
Rail-to-Rail OutputNo
RatingHarsh Environment
Single Supply Voltage Range (V)16 - 36
Slew Rate (V/µs)120
Supply Voltage (max) (V)18 - 18
Supply Voltage (min) (V)8 - 8
Thermal ShutdownNo
Topology [Rail 1]VFA
VOUT (V)24
VS (Max) (V)36
VS (Min) (V)16
Width (mm)9.1
field__slew_rate_typical_120

Description

HA-2520, HA-2522, HA-2525 comprise a series of operational amplifiers delivering an unsurpassed combination of specifications for slew rate, bandwidth and settling time. These dielectrically isolated amplifiers are controlled at closed loop gains greater than 3 without external compensation. In addition, these high performance components also provide low offset current and high input impedance. 120V/µs slew rate and 200ns (0. 2%) settling time of these amplifiers make them ideal components for pulse amplification and data acquisition designs. These devices are valuable components for RF and video circuitry requiring up to 20MHz gain bandwidth and 2MHz power bandwidth. For accurate signal conditioning designs the HA-2520, HA-2522, HA-2525’s superior dynamic specifications are complemented by 10nA offset current, 100MΩ input impedance and offset trim capability.