Skip to main content
Renesas Electronics Corporation
3.2 Microsecond Sample and Hold Amplifiers

Package Information

CAD Model:View CAD Model
Pkg. Type:CERDIP
Pkg. Code:FAZ
Lead Count (#):14
Pkg. Dimensions (mm):19.3 x 7.3 x 0.00
Pitch (mm):2.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)Not Applicable
Pb (Lead) FreeNo
ECCN (US)EAR99
HTS (US)8542.33.0001
RoHS (HA1-2420-2)EnglishJapanese

Product Attributes

Lead Count (#)14
Carrier TypeTube
Moisture Sensitivity Level (MSL)Not Applicable
Pb (Lead) FreeNo
Pb Free CategoryHot Solder Dip
Temp. Range (°C)-55 to +125°C
AVOL (dB)94
Bandwidth (MHz)2.5
Droop Rate (μV/μs)0.005
Hold Step Error (mV)10
IBIAS (nA)40
IS per Amp (mA)3.5
Lead CompliantNo
Length (mm)19.3
MOQ200
Pitch (mm)2.5
Pkg. Dimensions (mm)19.3 x 7.3 x 0.00
Pkg. TypeCERDIP
Qualification LevelStandard
Requires External Hold CapacitorYes
Slew Rate (V/µs)5
Tape & ReelNo
VOS (mV)2
Width (mm)7.3
tACQ (ns)3200

Description

Support is limited to customers who have already adopted these products.

The HA-2420 is a monolithic circuit consisting of a high performance operational amplifier with its output in series with an ultra-low leakage analog switch and JFET input unity gain amplifier. With an external hold capacitor connected to the switch output, a versatile, high performance sample-and-hold or track-and-hold circuit is formed. When the switch is closed, the device behaves as an operational amplifier, and any of the standard op amp feedback networks may be connected around the device to control gain, frequency response, etc. When the switch is opened the output will remain at its last level. Performance as a sample-and-hold compares very favorably with other monolithic, hybrid, modular, and discrete circuits. Accuracy to better than 0. 01% is achievable over the temperature range. Fast acquisition is coupled with superior droop characteristics, even at high temperatures. High slew rate, wide bandwidth, and low acquisition time produce excellent dynamic characteristics. The ability to operate at gains greater than 1 frequently eliminates the need for external scaling amplifiers. The device may also be used as a versatile operational amplifier with a gated output for applications such as analog switches, peak holding circuits, etc. For more information, please see Application Note AN517.