Skip to main content
Nch Single Power Mosfet 200V 8A 480Mohm DPAK(L)-(2)/To-251

Package Information

CAD Model:View CAD Model
Pkg. Type:DPAK(L)-(2)
Pkg. Code:pkg_6736
Lead Count (#):4
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)4
Carrier TypeTube
Pb (Lead) FreeYes
ApplicationIndustrial, Consumer Use
Channels (#)1
Ciss (Typical) (pF)450
ID (A)8
Lead CompliantNo
MOQ1
Mounting TypeThrough Hole
Nch/PchNch
Pch (W)30
Pkg. TypeDPAK(L)-(2)
Qg typ (nC)14
Qualification LevelIndustrial
RDS (ON) (Max) @10V (mohm)480
RDS (ON) (Typical) @ 10V / 8V (mohm)380
Standard Pkg. TypeTO-251 / IPAK
Tape & ReelNo
VDSS (Max) (V)200
VGSS (V)30
Vgs (off) (Max) (V)4.5

Description

The H5N2004DL is a Nch Single Power Mosfet 200V 8A 480Mohm DPAK(L)-(2)/To-251.