Skip to main content
Nch Single Power Mosfet 200V 60A 42Mohm To-3P

Package Information

CAD Model: View CAD Model
Pkg. Type: TO-3P
Pkg. Code: pkg_1303
Lead Count (#): 4
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) Free Yes
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#) 3
Carrier Type Tube
Pb (Lead) Free Yes
Application Industrial, Consumer Use
Channels (#) 1
Ciss (Typical) (pF) 5150
ID (A) 60
Lead Compliant Yes
MOQ 1
Mounting Type Through Hole
Nch/Pch Nch
Pch (W) 150
Pkg. Type TO-3P
Qg typ (nC) 132
Qualification Level Industrial
RDS (ON) (Max) @10V or 8V (mohm) 42
RDS (ON) (Typical) @ 10V / 8V (mohm) 32
Standard Pkg. Type TO-3P
Tape & Reel No
VDSS (Max) (V) 200
VGSS (V) 30
Vgs (off) (Max) (V) 4

Description

The H5N2003P is a Nch Single Power Mosfet 200V 60A 42Mohm To-3P.