Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Monolithic 1A Step-Down Regulator

Package Information

CAD Model:View CAD Model
Pkg. Type:MSOP
Pkg. Code:MQL
Lead Count (#):10
Pkg. Dimensions (mm):3.0 x 3.0 x 0.86
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeNo
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)10
Carrier TypeTube
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeNo
Pb Free CategorySolder Plate
Temp. Range (°C)-40 to +85°C
BOM Total Footprint (mm2)503.2
Control TypeVoltage Mode
Input Voltage (Max) (V)5.5
Input Voltage (Max) [Rail 1] (V)5.5 - 5.5
Input Voltage (Min) (V)2.5
Input Voltage (Min) [Rail 1] (V)2.5
Length (mm)3
MOQ700
Output Current (Max) [Rail 1] (A)1
Output Voltage (Max) (V)5.5
Output Voltage (Max) [Rail 1] (V)5.5
Output Voltage (Min) (V)0.8
Output Voltage (Min) [Rail 1] (V)0.8
Outputs (#)1
PORYes
Parametric CategoryBuck Regulators (Integrated FETs)
Peak Efficiency (%)94
Pitch (mm)0.5
Pkg. Dimensions (mm)3.0 x 3.0 x 0.86
Pkg. TypeMSOP
Qualification LevelStandard
Quiescent Current400 µA
Switching Frequency (KHz)1.4 - 1.4
Switching Frequency Range (Typical) (kHz)1400 - 1400
Thickness (mm)0.86
Topology [Rail 1]Buck
Width (mm)3

Description

The EL7536 is a synchronous, integrated FET 1A step-down regulator with internal compensation. It operates with an input voltage range from 2. 5V to 5. 5V, which accommodates supplies of 3. 3V, 5V, or a Li-Ion battery source. The output can be externally set from 0. 8V to VIN with a resistive divider. The EL7536 features PWM mode control. The operating frequency is typically 1. 4MHz. Additional features include a 100ms Power-On-Reset output, 1µA shut-down current, short-circuit protection, and over-temperature protection. The EL7536 is available in the 10-pin MSOP package, making the entire converter occupy less than 0. 15in2 of PCB area with components on one side only. Both packages are specified for operation over the full -40°C to +85°C temperature range.