Skip to main content
Renesas Electronics Corporation
Nanopower PMIC for Low Power Connected Devices

Package Information

CAD Model:View CAD Model
Pkg. Type:WLCSP
Pkg. Code:
Lead Count (#):12
Pkg. Dimensions (mm):1.65 mm x 1.25 mm, 12-pin WLCSP
Pitch (mm):0.4

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)12
Carrier TypeTape & Reel
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Battery InterfaceNo
Bus Voltage (Max) (V)5.5
Control TypeI2C, DVC
Function2-ch PMIC
GPIOs (#)1
IQ [Rail 1] (µA)1.35
Input Voltage (Max) (V)5.5
Input Voltage (Max) [Rail 1]5.5
Input Voltage (Min) (V)2.5
Input Voltage (Min) [Rail 1] (V)2.5
Input Voltage Range (V)2.5 - 5.5
Integrated Battery ChargerNo
Integrated step-down DC/DC Converter Channels (#)1
LDOs1
Linear OutputYes
MOQ4500
Output Current (Max) [Rail 1] (A)0.3
Output Current Max (A)0.3
Output Voltage (Max) (V)1.9
Output Voltage (Max) [Rail 1] (V)1.9
Output Voltage (Min) (V)0.6
Output Voltage (Min) [Rail 1] (V)0.6
Output Voltage Range (V)0.6 - 1.9
Outputs (#)2
Parametric CategoryMulti-Channel Power Management ICs (PMICs)
Peak Efficiency (%)81
Pitch (mm)0.4
Pkg. Dimensions (mm)1.65 mm x 1.25 mm, 12-pin WLCSP
Pkg. TypeWLCSP
Qty. per Reel (#)4500
Qualification LevelStandard
Step-up DC/DC converter Channels (#)0
Switching Frequency (MHz)3 - 3
Switching Frequency Range (Typical) (kHz)3000
Temp. Range (°C)-40 to +105°C
Topology [Rail 2]Buck
Total step-down DC/DC converter channels (#)1
VIN Range (V)2.5 - 5.5

Description

The DA9231 is an ultra-low quiescent current high-efficiency buck regulator and an ultra-low quiescent current LDO in a compact I2C configurable WLCSP package targeting battery-powered applications needing highly efficient power supplies.

The buck regulator extends high light-load efficiency down to 10μA further extending battery life. Dynamic Voltage Control (DVC) in the buck regulator facilitates optimization across the system power modes enabling further improvement in system efficiency and battery life.

The low quiescent current LDO can be configured as a load switch and provides the second supply output. The LDO's uncommitted inputs can be connected to either the battery or the buck output. Connecting the input to the buck output provides the flexibility to improve the PSRR at the LDO output as needed. It provides multiple protection features and comes with the ability to monitor the events and indicators in the GPO pin.

Benefits

  • Longer battery life
  • Design flexibility through configurability
  • Small solution size
  • Future-proofing for new technology MCUs with 0.6V min buck output voltage
  • Future-proofing for new technology batteries with 2.5V min input voltage