Skip to main content
Renesas Electronics Corporation
Automotive-Grade, High-Efficiency, High Current, Dual-Phase, Step-Down DC/DC Converter (Buck) PMIC

Package Information

CAD Model:View CAD Model
Pkg. Type:FC-BGA
Pkg. Code:
Lead Count (#):60
Pkg. Dimensions (mm):4.5 mm x 7 mm
Pitch (mm):

Environmental & Export Classifications

ECCN (US)EAR99
HTS (US)8542.39.0090
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes

Product Attributes

Lead Count (#)60
Advanced Features20A peak dual phase, Integrated FETs. Output voltage 0.3V – 1. 9V
Automotive RatingYes
Carrier TypeTape & Reel
Comm. InterfaceI2C
Function1-ch PMIC
GPIOs (#)5
Input Voltage (Max) (V)5.5
Input Voltage (Min) (V)2.8
Input Voltage Range (V)2.8 - 5.5
Linear OutputNo
Moisture Sensitivity Level (MSL)3
Multi-Phase Supportfixed
Output Current Max (A)13
Outputs (#)1
Parametric CategorySystem PMIC
Pb (Lead) FreeYes
Pkg. Dimensions (mm)4.5 mm x 7 mm
Pkg. TypeFC-BGA
Qualification LevelAutomotive
Switching Frequency (MHz)4 - 4
Switching Regulators1
Temp. Range (°C)-40 to +85°C
Total step-down DC/DC converter channels (#)1
VIN Range (V)2.8 - 5.5

Description

The DA9142-A is a high-efficiency, automotive-grade, high current, dual-phase, step-down DC/DC (buck) converter with integrated switching FETs. The device can drive loads up to 20A and is well suited for powering high-performance AI/graphics processor cores in today’s complex automotive SoCs.

The device has an input voltage range of 2.8V to 5.5V and an output voltage range of 0.3V to 1.3V, making it suitable for a wide variety of low voltage systems. The DA9142-A only requires a minimum number of discrete components to operate, delivering a highly optimized BOM and footprint.

The DA9142-A device is part of the Renesas family of flexible, scalable, reliable automotive-grade PMICs enabling an "Exact-Fit" power solution. It is available in a 4.5mm x 7.0mm, 60-pin FC-BGA package. A commercial-grade version is also available (DA9142).

Benefits

  • Multiphase operation delivers better transient performance, lower losses, better efficiency, optimized thermal dissipation, and minimized ripple current and voltages when compared to a single-phase architecture
  • Lower PCB costs and smaller components with lower overall heights for low profile applications
  • Flexibility - Offers the opportunity to optimally place the inductors and capacitors close to the point of load
  • Distributed power dissipation – more even distribution of heat – critical for efficient thermal management
  • Remote sensing guarantees the highest accuracy and supports multiple PCB routing scenarios without loss of performance
  • Fully programmable soft-start limits the inrush current from the input to give a slope-controlled output voltage
  • Dynamic Voltage Control (DVC) enables adaptive adjustment of the supply voltage dependent on the load. This increases efficiency when the downstream circuitry enters low power or idle mode, resulting in power savings
  • Configurable GPIOs support a range of features including I2C, DVC and Power-Good indicator