Skip to main content
Programmable PMIC for Quad-Core Application Processors

Package Information

CAD Model:View CAD Model
Pkg. Type:100-BGA
Pkg. Code:
Lead Count (#):100
Pkg. Dimensions (mm):
Pitch (mm):0.8

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)100
Carrier TypeTape & Reel
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Additional FeaturesADC, Backup battery charger, RGB-LED driver, RTC
Advanced FeaturesRTC with coin cell/supercap charger, 10 bit ADC, programmable sequencing, DDR VTT_REF, sleep modes, watchdog Timer.
Automotive RatingDA9063-A
Battery InterfaceYes
Bus Voltage (Max) (V)5.5
Comm. InterfaceI2C & SPI
Function17-ch PMIC
GPIOs (#)16
Input Voltage (Max) (V)5.5
Input Voltage (Min) (V)2.8
Input Voltage Range (V)2.8 - 5.5
Integrated Battery ChargerYes
Integrated step-down DC/DC Converter Channels (#)17
LDOs11
Linear OutputYes
Low-Noise/High PSRR Optimized Channels3 LDOs
MOQ5000
Multi-Phase SupportYes
Output Current Max (A)12
Outputs (#)17
Parametric CategoryMulti-Channel Power Management ICs (PMICs)
Pitch (mm)0.8
Pkg. Type100-BGA
Step-up DC/DC converter Channels (#)0
Switching Frequency (MHz)3 - 3
Switching Regulators6
Temp. Range (°C)-40 to +85°C
Total step-down DC/DC converter channels (#)17
VIN Range (V)2.8 - 5.5

Description

DA9063 is a powerful system PMIC for single-, dual-, and quad-core application processors such as those based on the ARM Cortex-A9TM and Cortex-A15TM architectures.

The DA9063 follows a scalable approach of output currents and rails to supply the entire system and is capable of delivering a total of up to 12 A from its six DC-DC buck converters. High efficiency is achieved over a wide load range by automatically selecting Pulse Frequency Modulation (PFM) or Pulse Width Modulation (PWM) modes. All bucks use integrated power switches, removing the need for external Schottky diodes. A high switching frequency allows low-profile inductors to be used. Two bucks can be combined in a 5 A dualphase configuration, two offer a merged configuration for a combined 3 A, and one can be used as a DDR VTT supply. Eleven SmartMirror™ LDO regulators with programmable output voltage provide up to 300 mA each.