Skip to main content
Renesas Electronics Corporation
Ultra-Low-Power, Wide-Bandwidth Haptic Driver

Package Information

CAD Model:View CAD Model
Pkg. Type:12-QFN
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):3 x 3 (QFN)
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
Moisture Sensitivity Level (MSL)3

Product Attributes

Pkg. Type12-QFN
Carrier TypeTape & Reel
Qty. per Reel (#)6000
Pkg. Dimensions (mm)3 x 3 (QFN)
Pb (Lead) FreeYes
Assembly LocationTAIWAN
Wafer Fab LocationTAIWAN
Moisture Sensitivity Level (MSL)3
Target applicationsWearables, Portable Computing Systems, Display-driven Consumer Products, Industrial, Medical
Temp. Range (°C)-40 to +85°C

Description

The DA7283 ultra-low power haptic driver, combines custom drive sequences, on- and off-resonance, at up to 1kHz. The DA7283 drives both ERM and LRA (narrow and wideband) actuators and track resonance up to 300Hz producing highly complex click/vibration touch effects in a wide range of applications.

The DA7283 differs from the DA7280 and DA7281 as it is hardware controlled and is ideal for applications that require a simple buzz or click. It also provides the capability to go into a full standby mode, lowering current consumption to 5nA.