Skip to main content
Renesas Electronics Corporation
Low Power High-Definition Haptic Driver for Next Generation Human Machine Interfaces

Package Information

CAD Model:View CAD Model
Pkg. Type:12-WLCSP
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):1.35 x 1.75 (WLCSP)
Pitch (mm):0.4

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Carrier TypeTape & Reel
Moisture Sensitivity Level (MSL)1
Qty. per Reel (#)250
Pitch (mm)0.4
Pkg. Dimensions (mm)1.35 x 1.75 (WLCSP)
Pb (Lead) FreeYes
Country of AssemblyTAIWAN
Country of Wafer FabricationTAIWAN
MOQ250
Pkg. Type12-WLCSP
Price (USD)$1.155
Target applicationsSmartphones, Gaming, Wearables, Automotive, Personal Medical, Touch Displays, Industrial Human-Machine Interfaces
Temp. Range (°C)-40 to +85°C

Description

The DA7280 high-definition (HD) haptic driver combines custom drive sequences, on- and off-resonance, at up to 1kHz. The DA7280 can drive both ERM and LRA (narrow and wideband) actuators and track resonance up to 300Hz to drive the most complex click/vibration touch effects in a wide range of applications.

The DA7280 combines very low idle current consumption (360nA) with low-latency trigger inputs to minimize the delay after button presses when an application process is in deep sleep.

Benefits

  • Constant resonance frequency tracking through continuous current drive monitoring
  • Ultra-low power consumption means longer battery life
  • Only 0.75ms latency when responding from ultra-low power state
  • Drives LRAs off-resonance for custom effects, or dual-resonant systems for two-dimensional vibration
  • Enables wide-band effects as well as supporting dual-resonant systems
  • Drives distinct haptic effects triggered by multiple inputs without the need to wake the apps processor
  • Detects issues with motor automatically
  • Frequency, time, amplitude triplets to program the waveform
  • Quick and easy software development using the SmartCanvas™ GUI