Skip to main content
Renesas Electronics Corporation
DAE-1 for Manufacturers of High-Performance Class-D Audio Amplifiers for Use with D2Audio X-Series Reference Designs

Package Information

CAD Model:View CAD Model
Pkg. Type:LQFP
Pkg. Code:QRF
Lead Count (#):128
Pkg. Dimensions (mm):14.0 x 14.0 x 1.40
Pitch (mm):0.4

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)128
Carrier TypeTray
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +85°C
D2 Audio DSP Customization GUIYes
Input Channels4
Length (mm)14
MOQ900
PWM Output Channels4
Pitch (mm)0.4
Pkg. Dimensions (mm)14.0 x 14.0 x 1.40
Pkg. TypeLQFP
Qualification LevelStandard
Signal FlowPure Digital Path
Supported Audio Inputs1x I2S, 1x S/PDIF
Supported Audio Outputs4x Configurable Power Stages
Supported DecodersD2 Audio DSP Sound Enhancement Algorithms and DTSTM (SRS) Technology
Thickness (mm)1.4
Width (mm)14

Description

The D2 Audio DSP D2-1 Family (D2-81412, D2-81431, D2-81433, and D2-81435) is a fully self-contained 4-channel digital amplifier controller System-On-Chip (SOC). The D2-1 Family enables rapid system design for manufacturers of home theater receivers, multi-room distributed audio systems, and powered speakers. The D2-1 Family contains a high-performance digital switching controller to play any input source on any output channel. A configurable audio signal processor provides equalization, volume control, tone control, and compression for each channel, as well as crossover and power limiting for powered speaker applications. The D2-1 Family includes 4-channels I2S/left-justified inputs (16-bit to 24-bit, 32kHz to 192kHz) and an optional S/PDIF receiver (16-bit to 24-bit). Boot options include: Self-boot from an external serial ROM, asynchronous SCI slave boot, and serial slave boot from a host microcontroller.