| CAD Model: | View CAD Model |
| Pkg. Type: | LQFP |
| Pkg. Code: | QRE |
| Lead Count (#): | 144 |
| Pkg. Dimensions (mm): | 20.0 x 20.0 x 1.40 |
| Pitch (mm): | 0.5 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Lead Count (#) | 144 |
| Carrier Type | Tray |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |
| Temp. Range (°C) | -40 to +85°C |
| Advanced Features | D2 Audio PWM Engine, Graceful Fault Recovery, D2 Audio Sound Enhancement Algorithms |
| D2 Audio DSP Customization GUI | Yes |
| Input Channels | 4 |
| Length (mm) | 20 |
| MOQ | 600 |
| PWM Output Channels | 4 |
| Pitch (mm) | 0.5 |
| Pkg. Dimensions (mm) | 20.0 x 20.0 x 1.40 |
| Pkg. Type | LQFP |
| Qualification Level | Standard |
| Signal Flow | Configurable |
| Supported Audio Inputs | 2x I2S, 1x S/PDIF, 4x fault IN |
| Supported Audio Outputs | 12x PWM, 2x I2S, 1x S/PDIF |
| Supported Decoders | None |
| Thickness (mm) | 1.4 |
| Width (mm) | 20 |
The D2 Audio DSP D2-1 Family (D2-81412, D2-81431, D2-81433, and D2-81435) is a fully self-contained 4-channel digital amplifier controller System-On-Chip (SOC). The D2-1 Family enables rapid system design for manufacturers of home theater receivers, multi-room distributed audio systems, and powered speakers. The D2-1 Family contains a high-performance digital switching controller to play any input source on any output channel. A configurable audio signal processor provides equalization, volume control, tone control, and compression for each channel, as well as crossover and power limiting for powered speaker applications. The D2-1 Family includes 4-channels I2S/left-justified inputs (16-bit to 24-bit, 32kHz to 192kHz) and an optional S/PDIF receiver (16-bit to 24-bit). Boot options include: Self-boot from an external serial ROM, asynchronous SCI slave boot, and serial slave boot from a host microcontroller.