Skip to main content
Renesas Electronics Corporation
Intelligent Digital Amplifier PWM Controller and Audio Processor

Package Information

CAD Model:View CAD Model
Pkg. Type:QFN
Pkg. Code:LJS
Lead Count (#):48
Pkg. Dimensions (mm):7.0 x 7.0 x 0.90
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (D2-41051-QR-TK)Download

Product Attributes

Lead Count (#)48
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)0 to +70°C
Advanced FeaturesD2 Audio PWM Engine, Graceful Fault Recovery, D2 Audio Sound Enhancement
D2 Audio DSP Customization GUIYes
Input Channels2
Length (mm)7
MOQ1000
PWM Output Channels5
Pitch (mm)0.5
Pkg. Dimensions (mm)7.0 x 7.0 x 0.90
Pkg. TypeQFN
Qualification LevelStandard
Signal FlowFixed
Supported Audio Inputs1x I2S, 1x S/PDIF, 4x fault INT
Supported Audio Outputs5x PWM, 1x S/PDIF
Supported DecodersNone
Thickness (mm)0.9
Width (mm)7

Description

The D2-4 Family (D2-41051 and D2-41151 (D2-41x51-QR)) devices are complete System-on-Chip (SoC) Audio Processor and Class-D Amplifier Controllers that offer a powerful yet very cost effective audio solution for high volume consumer products, including digital TV systems, PC multimedia speakers, and portable device docking stations. This 4th generation Digital Audio Processor (D2-4 family) device combines extensive integrated DSP processing and configurable audio processing algorithms for complete audio system control. The D2-4 family devices offer the optimum balance of functionality and lowest system material cost, especially in an SoC system architecture with I2S audio output. All audio processing and amplifier control is handled by the D2-4 family, and its ease of integration to the existing system processor handles all system control functions.