| CAD Model: | View CAD Model |
| Pkg. Type: | PBGA |
| Pkg. Code: | BGG256 |
| Lead Count (#): | 256 |
| Pkg. Dimensions (mm): | 27.0 x 27.0 x 2.0 |
| Pitch (mm): | 1.27 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Carrier Type | Tray |
| Moisture Sensitivity Level (MSL) | 3 |
| Country of Assembly | TAIWAN |
| Lead Count (#) | 256 |
| Length (mm) | 27 |
| MOQ | 80 |
| PCI Bus | 33MHz/32-bit PCI |
| Package Area (mm²) | 729 |
| Pb (Lead) Free | Yes |
| Pb Free Category | e1 SnAgCu |
| Pitch (mm) | 1.27 |
| Pkg. Dimensions (mm) | 27.0 x 27.0 x 2.0 |
| Pkg. Type | PBGA |
| Power Consumption Max (W) | 0.9 |
| Price (USD) | $73.44713 |
| Processor Bus | PowerQUICC (MPC8xx) -50MHz |
| Qty. per Carrier (#) | 40 |
| Qty. per Reel (#) | 0 |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Tape & Reel | No |
| Temp. Range (°C) | -40 to 85°C |
| Thickness (mm) | 2 |
| Width (mm) | 27 |
The CA91L862A (QSpan II) is a PCI-to-Host processor bridge for the Freescale PowerQUICC (MPC860/850/821), the QUICC (MC68360), and the MC68040 processors. The QSpan II operates at speeds up to 50 MHz on the processor bus, with programmable parity and burst/prefetch capability. It provides 32-bit / 33 MHz PCI 2.2 support for embedded processor applications.