Skip to main content
Renesas Electronics Corporation

Package Information

CAD Model:View CAD Model
Pkg. Type:PBGA
Pkg. Code:BGG313
Lead Count (#):313
Pkg. Dimensions (mm):35.0 x 35.0 x 2.3
Pitch (mm):1.27

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)313
Carrier TypeTray
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pb Free Categorye1 SnAgCu
Temp. Range (°C)0 to 70°C
Assembly LocationTAIWAN
Length (mm)35
MOQ12
PCI Bus33MHz PCI (64-bit 5.0V)
Package Area (mm²)1225
Pitch (mm)1.27
Pkg. Dimensions (mm)35.0 x 35.0 x 2.3
Pkg. TypePBGA
Power Consumption Max (W)3.2
Price (USD)$1217.2
Qty. per Carrier (#)24
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Thickness (mm)2.3
VME BusVME64
Width (mm)35

Description

The CA91C142D (Universe II) is the industry's leading high-performance PCI to VME interconnect. It is fully compliant with the VME64 bus standard, and is tailored to support advanced PCI processors and peripherals. With a zero wait state implementation for write transactions, and the capability to support pre-fetch reads and multi-beat transactions, the Universe II provides high performance utilization of the PCI bus.

The Universe II eases development of VMEbus systems by providing direct connection to a local PCI bus. The device is ideally suited for CPU or peripheral boards functioning as both master and slave in the VMEbus system. Bridging is accomplished through a decoupled architecture with independent FIFOs for inbound (VME to PCI), outbound (PCI to VME), and DMA traffic. With this architecture, throughput is maximized without sacrificing bandwidth on either bus.

Designing with the Universe II eases the development of VME Single Board Computers (SBCs) and I/O peripherals targeting the military, aerospace, industrial automation and medical markets.