Skip to main content
16Mbit, 2.5V Minimum SPI Serial Flash Memory with Dual I/O Support

Package Information

CAD Model: View CAD Model
Pkg. Type: SOIC-W
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm): 5.18 x 7.70
Pitch (mm): 1.27

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) 1
ECCN (US) EAR99
HTS (US) 8542.32.0051
Pb (Lead) Free Yes

Product Attributes

Sample Catalog Request Samples
Pkg. Type SOIC-W
Carrier Type Tube
Moisture Sensitivity Level (MSL) 1
Country of Assembly TAIWAN
Country of Wafer Fabrication CHINA
Deep Power Down (µA) 1.5
Flash by Task Boot Loader, Execute-in-Place
Interface Single, Dual, Quad SPI
Key Benefit Standard features
Longevity 2030 Jan
MOQ 7200
Memory Class Standard Flash
Memory Density 16 Mbit
Memory Type Standard
Operating Voltage Range (V) 2.5 - 3.6
Pb (Lead) Free Yes
Pitch (mm) 1.27
Pkg. Dimensions (mm) 5.18 x 7.70
Published Yes
Qty. per Reel (#) 90
Read Current (mA) 3.3
Sleep Mode Current (µA) 1.5
Speed 108 MHz
Supply Voltage Vcc (V) 2.5 - 2.5
Supply Voltage Vcc Range 2.5-3.6
Supply current (mA) 3.3
Temp. Range (°C) -40 to +85°C

Description

The AT25SF161B is a member of our standard class code and data storage solutions designed for 3V systems in which program code is shadowed from Flash memory into embedded or external RAM for execution.

The architecture includes erase block sizes that are optimized to meet the needs of today's code and data storage applications and three security register pages for unique device serialization, system-level Electronic Serial Number (ESN) storage, locked key storage, etc.

  • Universally compatible pinout and command set
  • Standard block architecture
  • Supports Dual I/O, Quad I/O and XiP operation
  • Continuous read, wrap and burst modes for XiP