Skip to main content
4Mbit, 2.5V to 3.6V Range SPI Serial Flash Memory with Dual-I/O and Quad-I/O Support

Package Information

CAD Model: View CAD Model
Pkg. Type: SOIC-W
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm): 5.18 x 7.70
Pitch (mm): 1.27

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) 1
Pb (Lead) Free Yes
ECCN (US)
HTS (US)

Product Attributes

Pkg. Type SOIC-W
Carrier Type Tube
Deep Power Down (µA) 2
Interface Single, Dual, Quad SPI
MOQ 6750
Memory Class Standard Flash
Memory Density 4 Mbit
Moisture Sensitivity Level (MSL) 1
Operating Voltage Range (V) 2.5 - 3.6
Pb (Lead) Free Yes
Pitch (mm) 1.27
Pkg. Dimensions (mm) 5.18 x 7.70
Published Yes
Qty. per Reel (#) 90
Read Current (mA) 4
Speed 104 MHz
Supply Voltage Vcc (V) 2.5 - 2.5
Supply Voltage Vcc Range 2.5-3.6
Temp. Range (°C) -40 to +85°C

Description

The AT25SF041 is a serial interface Flash memory device designed for use in a wide variety of high-volume consumer-based applications in which program code is shadowed from Flash memory into embedded or external RAM for execution. The flexible erase architecture of the AT25SF041 is ideal for data storage as well, eliminating the need for additional data storage devices.