Description
The AT25DF641A is a member of our System Enhancing class of code and data storage solutions. It is designed for all system memory tasks ranging from boot/code shadowing to data logging and includes the 256-byte page Erase feature that enables efficient, lower energy datalogging.
Parameters
| Attributes | Value |
|---|---|
| Memory Class | Standard Flash |
| Memory Density | 64 Mbit |
| Operating Voltage Range (V) | 2.7 - 3.6 |
| Speed | 100 MHz |
| Interface | Single, Dual SPI |
| Temp. Range (°C) | -40 to +85°C |
| Deep Power Down (µA) | 5 |
| Read Current (mA) | 25 |
| Key Benefit | Standard features |
Applied Filters:
Loading