Skip to main content
Renesas Electronics Corporation
32Mbit, 2.7V to 3.6V Range SPI Serial Flash Memory with Dual Read Support

Package Information

CAD Model:View CAD Model
Pkg. Type:SOIC-W
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):5.18 x 7.70
Pitch (mm):1.27

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
ECCN (US)3A991.b.1.a
HTS (US)8542.32.0051
Pb (Lead) FreeYes

Product Attributes

Sample CatalogRequest Samples
Carrier TypeTube
Moisture Sensitivity Level (MSL)1
Deep Power Down (µA)5
Flash by TaskBoot Loader
InterfaceSingle, Dual SPI
Key BenefitStandard features
MOQ900
Memory ClassStandard Flash
Memory Density32
Operating Voltage Range (V)2.7 - 3.6
Pb (Lead) FreeYes
Pitch (mm)1.27
Pkg. Dimensions (mm)5.18 x 7.70
Pkg. TypeSOIC-W
Qty. per Reel (#)90
Read Current (mA)12
Speed100 MHz
Supply Voltage Vcc (V)2.7 - 2.7
Temp. Range (°C)-40 to +85°C
Vcc (V)2.7-3.6

Description

The AT25DF321A is a member of our System Enhancing class of code and data storage solutions. It is designed for all system memory tasks ranging from boot/code shadowing to data logging and includes the 256-byte page Erase feature that enables efficient, lower energy datalogging.