Skip to main content
Renesas Electronics Corporation
12-Output DB1200ZL Derivative with Integrated 85Ω Terminations

Package Information

CAD Model:View CAD Model
Pkg. Type:VFQFPN
Pkg. Code:NLG64
Lead Count (#):64
Pkg. Dimensions (mm):9.0 x 9.0 x 0.9
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)64
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Qty. per Reel (#)3000
Qty. per Carrier (#)0
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)0 to 70°C
Accepts Spread Spec InputYes
Advanced FeaturesMultiple SMBus addresses, HW PLL mode control, SW PLL mode control
App Jitter CompliancePCIe Gen1, PCIe Gen2, PCIe Gen3, QPI
C-C Jitter Max P-P (ps)50
Chipset ManufacturerIntel
Chipset NameC600, Patsburg, Wellsburg, Lewisburg
Clock Spec.DB1200ZL v0.7 Derivative
Core Voltage (V)3.3V
Diff. Input SignalingHCSL
Diff. Inputs1
Diff. Output SignalingLP-HCSL
Diff. Outputs12
Diff. Termination Resistors24
Feedback InputNo
FunctionBuffer
Input Freq (MHz)33 - 150
Input TypeHCSL
Inputs (#)1
Length (mm)9
MOQ3000
Output Banks (#)1
Output Enable (OE) Pins12
Output Freq Range (MHz)25 - 150
Output Skew (ps)50
Output TypeLP-HCSL
Output Voltage (V)0.7V
Outputs (#)12
Package Area (mm²)81
Pitch (mm)0.5
Pkg. Dimensions (mm)9.0 x 9.0 x 0.9
Pkg. TypeVFQFPN
Power Consumption Typ (mW)445
Product CategoryProcessor Clock Buffers
Prog. ClockYes
Prog. InterfaceSMBUS
Reel Size (in)13
Reference OutputNo
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Spread SpectrumYes
Supply Voltage (V)1.05 - 3.3
Tape & ReelYes
Thickness (mm)0.9
Width (mm)9

Description

The 9ZXL1251 meets the demanding requirements of the Intel DB1200ZL specification, including the critical low-drift requirements of Intel CPUs. It is pin-compatible with the 9ZXL1231 and integrates 24 termination resistors, saving 41mm² board area.