Skip to main content
Renesas Electronics Corporation
Dual Channel DDRII Zero Delay Buffer

Package Information

Pkg. Type:SSOP
Pkg. Code:PVG48
Lead Count (#):48
Pkg. Dimensions (mm):15.9 x 7.5 x 2.3
Pitch (mm):0.64

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeSSOP
Lead Count (#)48
Pb (Lead) FreeYes
Carrier TypeReel
Accepts Spread Spec InputYes
Advanced FeaturesAccepts Spread Spec Input, Reference Output
App Jitter ComplianceDDR2
C-C Jitter Max P-P (ps)50
Core Voltage (V)1.8
Delay ModeVariable
Die FormNo
Diff. Input SignalingSSTL-2
Diff. Output SignalingSSTL-2
Input Freq (MHz)125 - 533
Length (mm)15.9
MOQ1000
Moisture Sensitivity Level (MSL)1
Output Banks (#)2
Output Freq Range (MHz)125 - 533
Output Skew (ps)40
Output TypeSSTL-2
Output Voltage (V)1.8
Outputs (#)12
Package Area (mm²)119.3
Pb Free Categorye3 Sn
Period Jitter Max P-P (ps)30
Pitch (mm)0.64
Pkg. Dimensions (mm)15.9 x 7.5 x 2.3
Qty. per Carrier (#)0
Qty. per Reel (#)1000
Reel Size (in)13
Reference OutputYes
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Spread SpectrumNo
Supply Voltage (V)1.8 - 1.8
Tape & ReelYes
Temp. Range (°C)0 to 70°C
Thickness (mm)2.3
Width (mm)7.5

Description

Dual DDR zero delay buffer