Skip to main content
Renesas Electronics Corporation
4-Output Very Low-Phase Jitter HCSL Fanout Buffer

Package Information

CAD Model:View CAD Model
Pkg. Type:VFQFPN
Pkg. Code:NLG24
Lead Count (#):24
Pkg. Dimensions (mm):4.0 x 4.0 x 0.9
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)24
Carrier TypeReel
Moisture Sensitivity Level (MSL)1
Qty. per Reel (#)2500
Qty. per Carrier (#)0
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 85°C
Additive Phase Jitter Typ RMS (fs)61
Additive Phase Jitter Typ RMS (ps)0.061
Core Voltage (V)3.3
Diff. Input SignalingHCSL
Diff. Inputs1
Diff. Output SignalingHCSL
Diff. Outputs8
FunctionBuffer
Input Freq (MHz)1 - 350
Input TypeHCSL
Inputs (#)1
Length (mm)4
MOQ2500
Output Banks (#)4
Output Enable (OE) Pins1
Output Freq Range (MHz)1 - 350
Output Freq Range Type1MHz to 350MHz
Output Skew (ps)26
Output TypeHCSL
Output Voltage (V)0.8
Outputs (#)4
Package Area (mm²)25
Pitch (mm)0.5
Pkg. Dimensions (mm)4.0 x 4.0 x 0.9
Pkg. TypeVFQFPN
Power Consumption Typ (mW)1090.18
Product CategoryClock Buffers & Drivers
Reel Size (in)13
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Supply Voltage (V)3.3 - 3.3
Tape & ReelYes
Thickness (mm)0.9
Width (mm)4

Description

The 9INT31H400 is a 4-output very high-performance HCSL fanout buffer for high-performance interconnect applications. It can be used at speeds up to 350MHz and is compliant with the DB400H specification. There are four OE pins on the device, each controlling one output.