Skip to main content
Renesas Electronics Corporation
4-Output 1.8V PCIe Gen 1-4 Clock Generator

Package Information

CAD Model:View CAD Model
Pkg. Type:VFQFPN
Pkg. Code:NLG32
Lead Count (#):32
Pkg. Dimensions (mm):5.0 x 5.0 x 0.9
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)32
Carrier TypeTray
Moisture Sensitivity Level (MSL)3
Qty. per Reel (#)0
Qty. per Carrier (#)490
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)0 to 70°C
Country of AssemblyMALAYSIA
Country of Wafer FabricationTAIWAN
Advanced FeaturesSpread Spectrum, Reference Output
App Jitter CompliancePCIe Gen1, PCIe Gen2, PCIe Gen3, PCIe Gen4
ArchitectureCommon
C-C Jitter Max P-P (ps)50
Core Voltage (V)1.8
Diff. Output SignalingLP-HCSL
Diff. Outputs4
Diff. Termination Resistors8
FunctionGenerator
Input Freq (MHz)25 - 25
Input TypeCrystal, LVCMOS
Inputs (#)1
Length (mm)5
Longevity2040 Apr
MOQ490
Output Freq Range (MHz)25 - 25, 100 - 100
Output Impedance33
Output Skew (ps)50
Output TypeLP-HCSL, LVCMOS
Output Voltage (V)0.8V, 1.8V
Outputs (#)5
PLLYes
Package Area (mm²)25
Pitch (mm)0.5
Pkg. Dimensions (mm)5.0 x 5.0 x 0.9
Pkg. TypeVFQFPN
Power Consumption Typ (mW)58
Price (USD)$1.90366
Product CategoryPCI Express Clocks
Prog. ClockNo
Reference OutputYes
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Spread SpectrumYes
Supply Voltage (V)1.8 - 1.8
Tape & ReelNo
Thickness (mm)0.9
Width (mm)5
Xtal Freq (MHz)25 - 25
Xtal Inputs (#)1

Description

The 9FGV0431 is a 4-output very-low power clock generator for PCIe Gen 1–4 applications. The device has four output enables for clock management and supports two different spread spectrum levels in addition to spread off.