Skip to main content
Renesas Electronics Corporation
2-Output 1.8V PCIe Gen 1-4 Clock Generator

Package Information

CAD Model:View CAD Model
Pkg. Type:VFQFPN
Pkg. Code:NLG24
Lead Count (#):24
Pkg. Dimensions (mm):4.0 x 4.0 x 0.9
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)24
Carrier TypeTray
Moisture Sensitivity Level (MSL)1
Qty. per Reel (#)0
Qty. per Carrier (#)490
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 85°C
Country of AssemblyTAIWAN
Country of Wafer FabricationTAIWAN
Advanced FeaturesSpread Spectrum, Reference Output
App Jitter CompliancePCIe Gen1, PCIe Gen2, PCIe Gen3, PCIe Gen4
ArchitectureCommon
C-C Jitter Max P-P (ps)50
Core Voltage (V)1.8
Diff. Output SignalingLP-HCSL
Diff. Outputs2
Diff. Termination Resistors4
FunctionGenerator
Input Freq (MHz)25 - 25
Input TypeCrystal, LVCMOS
Inputs (#)1
Length (mm)4
Longevity2040 Apr
MOQ490
Output Freq Range (MHz)25 - 25, 100 - 100
Output Impedance33
Output Skew (ps)50
Output TypeLP-HCSL, LVCMOS
Output Voltage (V)0.8V, 1.8V
Outputs (#)3
PLLYes
Package Area (mm²)16
Pitch (mm)0.5
Pkg. Dimensions (mm)4.0 x 4.0 x 0.9
Pkg. TypeVFQFPN
Power Consumption Typ (mW)45
Price (USD)$1.84455
Product CategoryPCI Express Clocks
Prog. ClockNo
Reference OutputYes
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Spread SpectrumYes
Supply Voltage (V)1.8 - 1.8
Tape & ReelNo
Thickness (mm)0.9
Width (mm)4
Xtal Freq (MHz)25 - 25
Xtal Inputs (#)1

Description

The 9FGV0231 is a 2-output very-low power clock generator for PCIe Gen 1–4 Common Clocked (CC) applications. The device has two output enables for clock management and supports two different spread spectrum levels in addition to spread off.