Skip to main content
6-Output 3.3V PCIe Gen 1–6 Clock Generator

Package Information

CAD Model: View CAD Model
Pkg. Type: VFQFPN
Pkg. Code: NDG40
Lead Count (#): 40
Pkg. Dimensions (mm): 5.0 x 5.0 x 0.9
Pitch (mm): 0.4

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) 3
Pb (Lead) Free Yes
ECCN (US) EAR99
HTS (US) 8542.39.0090

Product Attributes

Lead Count (#) 40
Carrier Type Tray
Moisture Sensitivity Level (MSL) 3
App Jitter Compliance PCIe Gen1, PCIe Gen2, PCIe Gen3, PCIe Gen4, PCIe Gen5, PCIe Gen6
Architecture Common, SRNS, SRIS
Output Impedance 85
Qty. per Reel (#) 0
Qty. per Carrier (#) 490
Pb (Lead) Free Yes
Pb Free Category e3 Sn
Temp. Range (°C) -40 to 85°C
Country of Assembly TAIWAN
Country of Wafer Fabrication TAIWAN
Advanced Features Spread Spectrum, Reference Output
C-C Jitter Max P-P (ps) 50
Core Voltage (V) 3.3V
Diff. Output Signaling LP-HCSL
Diff. Outputs 6
Diff. Termination Resistors 0
Function Generator
Input Freq (MHz) 25 - 25
Input Type Crystal, LVCMOS
Inputs (#) 1
Lead Compliant No
Length (mm) 5
Longevity 2040 Apr
MOQ 490
Output Freq Range (MHz) 25 - 25, 100 - 100
Output Skew (ps) 50
Output Type LP-HCSL, LVCMOS
Output Voltage (V) 0.8V, 3.3V
Outputs (#) 7
PLL Yes
Package Area (mm²) 25
Pitch (mm) 0.4
Pkg. Dimensions (mm) 5.0 x 5.0 x 0.9
Pkg. Type VFQFPN
Power Consumption Typ (mW) 78
Price (USD) $4.0312
Prog. Clock No
Published No
Reference Output Yes
Spread Spectrum Yes
Supply Voltage (V) 3.3 - 3.3
Tape & Reel No
Thickness (mm) 0.9
Width (mm) 5
Xtal Freq (MHz) 25 - 25
Xtal Inputs (#) 1

Description

The 9FGL0641/51 devices are 6-output 3.3V PCIe Gen 1–6 clock generators. Each output has a dedicated OE# pin supporting PCIe CLKREQ# functionality. Two different spread spectrum levels, in addition to spread off, are supported. The 9FGL0641/51 supports PCIe Gen 1–6 Common Clocked architectures (CC), PCIe Separate Reference no Spread (SRNS), and Separate Reference Independent Spread (SRIS) clocking architectures.

For information regarding evaluation boards and material, please contact your local sales representative.