Skip to main content
2:4 1.5V PCIe Clock Mux

Package Information

CAD Model: View CAD Model
Pkg. Type: VFQFPN
Pkg. Code: NLG24
Lead Count (#): 24
Pkg. Dimensions (mm): 4.0 x 4.0 x 0.9
Pitch (mm): 0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) 1
Pb (Lead) Free Yes
ECCN (US) EAR99
HTS (US) 8542.39.0090

Product Attributes

Lead Count (#) 24
Carrier Type Reel
Moisture Sensitivity Level (MSL) 1
Qty. per Reel (#) 2500
Qty. per Carrier (#) 0
Pb (Lead) Free Yes
Pb Free Category e3 Sn
Temp. Range (°C) -40 to 85°C
Accepts Spread Spec Input Yes
Additive Phase Jitter Typ RMS (fs) 350
Additive Phase Jitter Typ RMS (ps) 0.35
Advanced Features Asynch or Glitch-Free Switching Mode
App Jitter Compliance PCIe Gen1, PCIe Gen2, PCIe Gen3
Approx. Board Area 16
Architecture Common, SRNS, SRIS
C-C Jitter Max P-P (ps) 50
Core Voltage (V) 1.5V
Diff. Input Signaling HCSL
Diff. Inputs 2
Diff. Output Signaling LP-HCSL
Diff. Outputs 4
Diff. Termination Resistors 8
Function Multiplexer
Input Freq (MHz) 1 - 167
Input Type HCSL
Inputs (#) 2
Length (mm) 4
MOQ 2500
Output Banks (#) 1
Output Enable (OE) Pins 4
Output Freq Range (MHz) 1 - 167
Output Impedance 33
Output Skew (ps) 50
Output Type LP-HCSL
Output Voltage (V) 0.8V
Outputs (#) 4
PLL No
Package Area (mm²) 16
Pitch (mm) 0.5
Pkg. Dimensions (mm) 4.0 x 4.0 x 0.9
Pkg. Type VFQFPN
Power Consumption Typ (mW) 29
Prog. Clock No
Published No
Reel Size (in) 13
Reference Output No
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Spread Spectrum Yes
Supply Voltage (V) 1.5 - 1.5
Tape & Reel Yes
Thickness (mm) 0.9
Width (mm) 4

Description

The 9DMU0431 is a member of IDT's SOC-Friendly 1.5 V Ultra-Low-Power (ULP) PCIe Gen1-2-3 family. Each of the 4 outputs has its own dedicated OE# pin for optimal system control and power management. The part provides asynchronous and glitch-free switching modes.