Skip to main content
4-output 1.5V PCIe Zero-Delay/Fanout Clock Buffer

Package Information

CAD Model: View CAD Model
Pkg. Type: VFQFPN
Pkg. Code: NLG32
Lead Count (#): 32
Pkg. Dimensions (mm): 5.0 x 5.0 x 0.9
Pitch (mm): 0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) 3
Pb (Lead) Free Yes
ECCN (US) EAR99
HTS (US) 8542.39.0090

Product Attributes

Lead Count (#) 32
Carrier Type Tray
Moisture Sensitivity Level (MSL) 3
Qty. per Reel (#) 0
Qty. per Carrier (#) 490
Pb (Lead) Free Yes
Pb Free Category e3 Sn
Temp. Range (°C) -40 to 85°C
Country of Assembly MALAYSIA
Country of Wafer Fabrication TAIWAN
Accepts Spread Spec Input Yes
Additive Phase Jitter Typ RMS (fs) 313
Additive Phase Jitter Typ RMS (ps) 0.31
Advanced Features Multiple SMBus addresses
App Jitter Compliance PCIe Gen1, PCIe Gen2, PCIe Gen3
Architecture Common, SRNS
C-C Jitter Max P-P (ps) 50
Core Voltage (V) 1.5V
Diff. Input Signaling HCSL
Diff. Inputs 1
Diff. Output Signaling LP-HCSL
Diff. Outputs 4
Feedback Input No
Function Zero Delay Buffer
Input Freq (MHz) 30 - 175
Input Type HCSL
Length (mm) 5
MOQ 490
NXP Processor Function SerDes Clock
Output Banks (#) 1
Output Freq Range (MHz) 1 - 167
Output Impedance 100
Output Skew (ps) 50
Output Type LP-HCSL
Output Voltage (V) 0.8V
Outputs (#) 4
PLL Yes
Package Area (mm²) 25
Pitch (mm) 0.5
Pkg. Dimensions (mm) 5.0 x 5.0 x 0.9
Pkg. Type VFQFPN
Power Consumption Typ (mW) 45
Price (USD) $2.383
Prog. Clock No
Published No
Reference Output No
Spread Spectrum Yes
Supply Voltage (V) 1.5 - 1.5
Tape & Reel No
Thickness (mm) 0.9
Width (mm) 5

Description

The 9DBU0441 is a member of IDT's 1.5 V Ultra-Low-Power (ULP) PCIe family. It has integrated output terminations providing Zo=100 ohms for direct connection to 100 ohm transmission lines. The device has 4 output enables for clock management, and 3 selectable SMBus addresses.