Skip to main content
4-Output 3.3V PCIe Gen 1–7 Clock Fanout Buffer with LOS

Package Information

CAD Model: View CAD Model
Pkg. Type: VFQFPN
Pkg. Code: NLG20
Lead Count (#): 20
Pkg. Dimensions (mm): 4.0 x 4.0 x 1.0
Pitch (mm): 0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) 1
Pb (Lead) Free Yes
ECCN (US) EAR99
HTS (US) 8542.39.0090

Product Attributes

Lead Count (#) 20
Carrier Type Reel
Moisture Sensitivity Level (MSL) 1
Qty. per Reel (#) 2500
Qty. per Carrier (#) 0
Pb (Lead) Free Yes
Pb Free Category e3 Sn
Temp. Range (°C) -40 to 85°C
Country of Assembly TAIWAN
Country of Wafer Fabrication TAIWAN
Accepts Spread Spec Input Yes
Advanced Features Flexible Power Sequencing, Power Down Tolerant, Loss of Signal Indicator
App Jitter Compliance PCIe Gen1, PCIe Gen2, PCIe Gen3, PCIe Gen4, PCIe Gen5
Architecture Common, SRNS, SRIS
Core Voltage (V) 3.3V
Diff. Input Signaling HCSL
Diff. Inputs 1
Diff. Output Signaling LP-HCSL
Diff. Outputs 4
Diff. Termination Resistors 0
Feedback Input No
Function Fanout Buffer
Input Freq (MHz) 10 - 267
Input Type HCSL, LVCMOS, LVDS, LVPECL
Inputs (#) 1
Length (mm) 4
MOQ 2500
Output Banks (#) 1
Output Freq Range (MHz) 10 - 267
Output Impedance 85
Output Skew (ps) 50
Output Type LP-HCSL
Output Voltage (V) 3.3V
Outputs (#) 4
PLL No
Package Area (mm²) 16
Pitch (mm) 0.5
Pkg. Dimensions (mm) 4.0 x 4.0 x 1.0
Pkg. Type VFQFPN
Power Consumption Typ (mW) 100
Price (USD) $2.22006
Prog. Clock No
Published No
Reel Size (in) 13
Reference Output No
Spread Spectrum Yes
Supply Voltage (V) 3.3 - 3.3
Tape & Reel Yes
Thickness (mm) 1
Width (mm) 4

Description

The 9DBL0455 device is a 4-output PCIe clock fanout buffer for PCIe Gen 1–7 applications. It has an open drain Loss of Signal (LOS) output to indicate the absence or presence of an input clock.

For information regarding evaluation boards and material, please contact your local sales representative.