Skip to main content
System Clock Chip For ATI RS480 K8-Based Systems

Package Information

Pkg. Type: SSOP
Pkg. Code: PVG56
Lead Count (#): 56
Pkg. Dimensions (mm): 18.4 x 7.5 x 2.3
Pitch (mm): 0.64

Environmental & Export Classifications

Pb (Lead) Free Yes
ECCN (US) EAR99
HTS (US) 8542.39.0090
Moisture Sensitivity Level (MSL) 1

Product Attributes

Pkg. Type SSOP
Lead Count (#) 56
Pb (Lead) Free Yes
Carrier Type Reel
C-C Jitter Max P-P (ps) 200
Chipset Manufacturer AMD
Core Voltage (V) 3.3
Feedback Input No
Function Clock Generator
Input Freq (MHz) 14.318 - 14.318
Input Type Crystal
Inputs (#) 1
Length (mm) 18.4
MOQ 1000
Moisture Sensitivity Level (MSL) 1
Output Banks (#) 7
Output Freq Range (MHz) 14.318 - 220
Output Skew (ps) 250
Output Voltage (V) 3.3
Package Area (mm²) 138
Pb Free Category e3 Sn
Pitch (mm) 0.64
Pkg. Dimensions (mm) 18.4 x 7.5 x 2.3
Prog. Clock Yes
Prog. Interface SMBus
Published No
Qty. per Carrier (#) 0
Qty. per Reel (#) 1000
Reel Size (in) 13
Reference Output Yes
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Spread Spectrum Yes
Tape & Reel Yes
Temp. Range (°C) 0 to 70°C
Thickness (mm) 2.3
Width (mm) 7.5

Description

The 951412A is a main clock synthesizer chip that provides all clocks required for ATI RS480-based systems. An SMBus interface allows full control of the device.