Skip to main content
CK420BQ Derivative Synthesizer

Package Information

CAD Model: View CAD Model
Pkg. Type: VFQFPN
Pkg. Code: NDG48
Lead Count (#): 48
Pkg. Dimensions (mm): 6.0 x 6.0 x 0.9
Pitch (mm): 0.4

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) 3
Pb (Lead) Free Yes
ECCN (US) EAR99
HTS (US) 8542.39.0090

Product Attributes

Lead Count (#) 48
Carrier Type Reel
Moisture Sensitivity Level (MSL) 3
Qty. per Reel (#) 2500
Qty. per Carrier (#) 0
Pb (Lead) Free Yes
Pb Free Category e3 Sn
Temp. Range (°C) 0 to 70°C
Country of Assembly CHINA
Country of Wafer Fabrication SINGAPORE
100M Non-SSC Outputs 2
100M SSC Outputs 3
25M Outputs 0
Advanced Features DOT96M output pair(s), 48M output(s), 14.318M output(s)
App Jitter Compliance PCIe Gen1, PCIe Gen2, PCIe Gen3, QPI
Chipset Manufacturer Intel
Chipset Name C600, Patsburg, Wellsburg, Lewisburg
Clock Spec. CK420BQ Derivative
Diff. Termination Resistors 24
Function Clock Generator
Length (mm) 6
MOQ 2500
Output Type HCSL, LVTTL
PCI 33.33M Outputs (#) 5
Package Area (mm²) 36
Pitch (mm) 0.4
Pkg. Dimensions (mm) 6.0 x 6.0 x 0.9
Pkg. Type VFQFPN
Power Consumption Typ (mW) 825
Published No
Reel Size (in) 13
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Supply Voltage (V) 3.3 - 3.3
Tape & Reel Yes
Thickness (mm) 0.9
Width (mm) 6
Xtal Freq (MHz) 25 - 25

Description

The 932SQ428 is a main clock synthesizer for Romley-generation Intel based server platforms. The 932SQ428 is driven with a 25 MHz crystal for maximum performance. It generates CPU outputs of 100MHz.