Skip to main content
Renesas Electronics Corporation
Ethernet PLL and IEEE 1588 Synthesizer

Package Information

CAD Model:View CAD Model
Pkg. Type:CABGA
Pkg. Code:BAG196
Lead Count (#):196
Pkg. Dimensions (mm):15.0 x 15.0 x 1.53
Pitch (mm):1

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)196
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Qty. per Reel (#)1000
Qty. per Carrier (#)0
Pb (Lead) FreeYes
Pb Free Categorye1 SnAgCu
Temp. Range (°C)0 to 70°C
Advanced FeaturesHitless Reference Switching, VCXO-based APLL
App Jitter Compliance1000BASE-X, 1000BASE-T, QSGMII
ApplicationSystem Synchronizer, IEEE 1588 Synthesizer
Channels (#)1
Core Voltage (V)3.3
Diff. Inputs1
Diff. Outputs6
Input Freq (MHz)25 - 156.25
Input Freq Range TypeEthernet
Input TypeLVCMOS
Inputs (#)3
Length (mm)15
MOQ1000
Output Banks (#)3
Output Freq Range (MHz)25 - 156.25
Output Freq Range Type100BASE-T, 1000BASE-T/X, XGMII/XAUI
Output Skew (ps)150
Output TypeLVPECL, LVCMOS
Output Voltage (V)3.3
Outputs (#)7
Package Area (mm²)225
Phase Jitter Typ RMS (ps)0.5
Pitch (mm)1
Pkg. Dimensions (mm)15.0 x 15.0 x 1.53
Pkg. TypeCABGA
Product CategoryIEEE 1588, Network Synchronization
Prog. ClockYes
Prog. InterfaceI2C, Serial, JTAG
PublishedNo
Reel Size (in)13
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelYes
Thickness (mm)1.53
Width (mm)15

Description

The IDT8V89316 is used to frequency synchronize equipment with an Ethernet connected reference; its integrated DCO (Digitally Controlled Oscillator) can be controlled by an external IEEE 1588 clock recovery servo to synthesize IEEE 1588-based clocks. The IDT8V89316 low jitter output clocks can be used to directly time Gigabit Ethernet PHYs and QSGMII devices.