Skip to main content
Renesas Electronics Corporation
Clock Fanout Buffer/Frequency Divider

Package Information

CAD Model:View CAD Model
Pkg. Type:VFQFPN
Pkg. Code:NLG20
Lead Count (#):20
Pkg. Dimensions (mm):4.0 x 4.0 x 1.0
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)20
Carrier TypeReel
Moisture Sensitivity Level (MSL)1
Qty. per Reel (#)2500
Qty. per Carrier (#)0
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 85°C
Additive Phase Jitter Typ RMS (ps)114
Core Voltage (V)3.3
Divider Value1, 2, 4, 5, 8
FunctionBuffer, Divider
Input Freq (MHz)2000
Input TypeLVCMOS, LVPECL, LVDS
Inputs (#)2
Length (mm)4
MOQ2500
Output Banks (#)2
Output Freq Range (MHz)250, 400, 500, 1000, 2000
Output Skew (ps)22
Output TypeLVDS
Output Voltage (V)3.3
Outputs (#)2
Package Area (mm²)16
Pitch (mm)0.5
Pkg. Dimensions (mm)4.0 x 4.0 x 1.0
Pkg. TypeVFQFPN
Product CategoryClock Buffers & Drivers, Clock Dividers
Reel Size (in)13
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelYes
Thickness (mm)1
Width (mm)4

Description

The 8V74S4622 is a versatile clock fanout buffer/frequency divider. The device supports the selection, division, and distribution of high-frequency clock signals with very low additive phase noise. The 8V74S4622 uses SiGe technology for an optimum of high clock frequency and low phase noise performance, combined with high power supply noise rejection and internal isolation.

Two selectable inputs are supported for differential and single-ended clocks. Each of the two outputs can select a copy or a frequency-divided input signal. The available frequency divisions are divided by 2, 4, 5, and 8. Both outputs support LVDS interfaces. For each of the two outputs, a synchronous output-enabled control is implemented for stopping the output clock synchronously to the input clock signal. All device configurations are through a logic pin interface. The device is packaged in a lead-free (RoHS 6) 20-lead VFQFN package. The extended temperature range supports wireless infrastructure, telecommunication and networking end equipment requirements.