Skip to main content
Renesas Electronics Corporation
FemtoClock NG 12-Output Clock Generator

Package Information

CAD Model:View CAD Model
Pkg. Type:VFQFPN
Pkg. Code:NLG64
Lead Count (#):64
Pkg. Dimensions (mm):9.0 x 9.0 x 0.9
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)64
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Qty. per Reel (#)3000
Qty. per Carrier (#)0
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 85°C
Country of AssemblyTAIWAN
Country of Wafer FabricationSINGAPORE, USA
Advanced Features12-Output Clock Generator with Four Dividers, Programmable Clock
ApplicationClock Generator
C-C Jitter Max P-P (ps)40
Channels (#)1
Core Voltage (V)3.3V
Diff. Inputs2
Diff. Outputs11
Family NameFemtoClock Clock Generator
Feedback Divider1 - 255
Feedback InputNo
Input Freq (MHz)5 - 1000
Input TypeCrystal, HCSL, HSTL, LVDS, LVPECL, LVHSTL, LVCMOS
Inputs (#)2
Length (mm)9
MOQ3000
Output Banks (#)4
Output Freq Range (MHz)10.91 - 2500
Output SignalingLVPECL, LVDS
Output Skew (ps)30
Output TypeLVPECL, LVDS
Output Voltage (V)3.3V
Outputs (#)12
Package Area (mm²)81
Phase Jitter Typ RMS (fs)89
Phase Jitter Typ RMS (ps)0.089
Pitch (mm)0.5
Pkg. Dimensions (mm)9.0 x 9.0 x 0.9
Pkg. TypeVFQFPN
Price (USD)$16.065
Product CategoryFemtoClock, Extreme Performance Clocks (<100 fs RMS), Ultra-Low Jitter Clocks (<300 fs RMS), IEEE 1588, Extreme Performance Clocks (<150 fs RMS), Network Synchronization, PDH and SONET/SDH Clocks, Programmable Clocks
Prog. ClockYes
Prog. InterfaceI2C
Reel Size (in)13
Reference OutputNo
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Spread SpectrumNo
Tape & ReelYes
Thickness (mm)0.9
VCO Max Freq (MHz)2500
VCO Min Freq (MHz)2400
Width (mm)9
Xtal Freq (KHz)50
Xtal Inputs (#)1

Description

The 8V49NS0312 is a flexible cock generator with a total of four output dividers: three integer and one that is either integer or fractional. When used with an external crystal, the 8V49NS0312 generates high-performance timing geared towards the communications and datacom markets, especially for applications demanding extremely low phase noise, such as 10, 40, and 100GE. The device is offered in a lead-free 64-VFQFN package and is designed to operate across the full industrial temperature range.

The 8V49NS0312 provides versatile frequency configurations and output formats and is optimized to deliver excellent phase noise performance. It delivers an optimum combination of high clock frequency and low phase noise performance, combined with high-power supply noise rejection. Flexibility and ease of programmability allow these devices to be used in a variety of clock trees while reducing engineering effort. The device is programmable through an I²C interface and also supports I²C master capability to allow the register configuration to be read from an external EEPROM. Renesas’ Timing Commander™ software tool enables a fast and easy reconfiguration of the devices.