Renesas’ Timing product portfolio has been acquired by SiTime.
Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.
| CAD Model: | View CAD Model |
| Pkg. Type: | VFQFPN |
| Pkg. Code: | NLG56 |
| Lead Count (#): | 56 |
| Pkg. Dimensions (mm): | 8.0 x 8.0 x 0.85 |
| Pitch (mm): | 0.5 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Lead Count (#) | 56 |
| Carrier Type | Reel |
| Moisture Sensitivity Level (MSL) | 3 |
| Qty. per Reel (#) | 3000 |
| Qty. per Carrier (#) | 0 |
| Pb (Lead) Free | Yes |
| Pb Free Category | e3 Sn |
| Temp. Range (°C) | -40 to 85°C |
| Advanced Features | Reference Output |
| App Jitter Compliance | PCIe Gen1, PCIe Gen2, PCIe Gen3 |
| C-C Jitter Max P-P (ps) | 40 |
| C-C Jitter Typ P-P (ps) | 14 |
| Chipset Manufacturer | Broadcom |
| Chipset Name | XLP2xxx |
| Core Voltage (V) | 3.3 |
| Divider Value | 2 |
| Input Freq (MHz) | 25 - 25 |
| Input Type | Crystal |
| Inputs (#) | 1 |
| Length (mm) | 8 |
| MOQ | 3000 |
| Output Banks (#) | 3 |
| Output Freq Range (MHz) | 66.66 - 133.33 |
| Output Skew (ps) | 60 |
| Output Type | LVCMOS, LVDS, HCSL |
| Output Voltage (V) | 3.3V, 1.8V |
| Outputs (#) | 11 |
| Package Area (mm²) | 64 |
| Phase Jitter Max RMS (ps) | 0.35 |
| Phase Jitter Typ RMS (ps) | 0.25 |
| Pitch (mm) | 0.5 |
| Pkg. Dimensions (mm) | 8.0 x 8.0 x 0.85 |
| Pkg. Type | VFQFPN |
| Product Category | FemtoClock, Ultra-Low Jitter Clocks (<300 fs RMS), General Purpose Clocks |
| Prog. Clock | Yes |
| Prog. Interface | Select Pin |
| Reel Size (in) | 13 |
| Reference Output | No |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Spread Spectrum | No |
| Tape & Reel | Yes |
| Thickness (mm) | 0.85 |
| Width (mm) | 8 |
The 8V49N231I is a high-performance PLL-based clock generator designed to interface with Broadcom XLP2xxx processors. This device has one 25MHz crystal input to generate output frequencies to support XLP Core/DDR3, USB, SGMII/XAUI, and PCIe reference clocks in a single chip. The 8V49N231I low jitter VCO easily meets PCI Express Gen 1, 2, and 3 requirements.
Excellent phase noise performance is maintained with Renesas' Fourth-Generation FemtoClock® NG technology.