Skip to main content
Renesas Electronics Corporation
Programmable FemtoClock NG LVPECL/LVDS Dual 4-Output Fractional Clock Generator

Package Information

CAD Model:View CAD Model
Pkg. Type:VFQFPN
Pkg. Code:NLG40
Lead Count (#):40
Pkg. Dimensions (mm):6.0 x 6.0 x 0.9
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)40
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Qty. per Reel (#)5000
Qty. per Carrier (#)0
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 85°C
Advanced FeaturesProgrammable Clock, Spread Spectrum
C-C Jitter Max P-P (ps)40
Core Voltage (V)2.5V, 3.3V
Family NameFemtoClock NG
Feedback InputNo
Input Freq (MHz)5 - 800
Input TypeHCSL, LVDS, LVPECL
Inputs (#)1
Length (mm)6
MOQ5000
Output Banks (#)2
Output Freq Range (MHz)15.5 - 650, 975 - 1300
Output SignalingLVPECL, LVDS
Output Skew (ps)40
Output TypeLVPECL, LVDS
Output Voltage (V)3.3V, 2.5V
Outputs (#)8
Package Area (mm²)36
Period Jitter Typ P-P (ps)0.282
Phase Jitter Max RMS (ps)0.405
Phase Jitter Typ RMS (fs)323
Phase Jitter Typ RMS (ps)0.323
Pitch (mm)0.5
Pkg. Dimensions (mm)6.0 x 6.0 x 0.9
Pkg. TypeVFQFPN
Product CategoryFemtoClock, Low Jitter Clocks (<700 fs RMS), Programmable Clocks
Prog. ClockYes
Prog. InterfaceI2C
Reel Size (in)13
Reference OutputNo
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Spread SpectrumYes
Supply Voltage (V)2.5 - 2.5, 3.3 - 3.3
Tape & ReelYes
Thickness (mm)0.9
VCO Max Freq (MHz)2500
VCO Min Freq (MHz)1910
Width (mm)6
Xtal Freq (MHz)10 - 40
Xtal Inputs (#)1

Description

The 8T49N524I is an eight output programmable any-rate dual clock generator with selectable LVDS or LVPECL outputs. Both clock generators use Fractional Output Dividers to be able to generate output frequencies that are independent of each other and independent of the input frequency. Output frequencies for both clock generators are generated from a single crystal or reference clock. Clock Generator A supports three different factory-programmed default frequencies that can be selected from using only the FSEL control pins. Alternatively, any desired output frequency can be programmed over the I2C serial port. The chosen output frequency is then driven out the QA0 to QA3 outputs.

Clock Generator B supports a single factory-programmed default frequency. It can also be programmed for any output frequency via the serial port. The output frequency is driven out the QB0 to QB3 outputs. Please consult Renesas for programming software that can be used to determine the required settings for any desired configuration.

Excellent phase noise performance is achieved with Renesas' fourth Generation FemtoClock® NG PLL technology, which delivers sub-0.5ps RMS phase jitter in the integer divide mode.