Skip to main content
Renesas Electronics Corporation
FemtoClock NG Universal Frequency Translator

Package Information

CAD Model:View CAD Model
Pkg. Type:VFQFPN
Pkg. Code:NLG48
Lead Count (#):48
Pkg. Dimensions (mm):7.0 x 7.0 x 0.9
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)48
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Qty. per Reel (#)2000
Qty. per Carrier (#)0
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 85°C
Advanced FeaturesProgrammable Clock, Spread Spectrum
App Jitter ComplianceITU G.8262
C-C Jitter Max P-P (ps)40
Core Voltage (V)3.3V, 2.5V
Divider Value2
Family NameUFT
Feedback Divider1 - 255
Feedback InputNo
Input Freq (MHz)0.008 - 710
Input TypeCrystal, HCSL, HSTL, LVDS, LVPECL
Inputs (#)3
Length (mm)7
MOQ2000
Output Banks (#)2
Output Freq Range (MHz)7.7 - 1200
Output SignalingLVPECL, LVDS
Output Skew (ps)30
Output TypeLVPECL, LVDS
Output Voltage (V)3.3V, 2.5V
Outputs (#)2
Package Area (mm²)49
Period Jitter Max P-P (ps)8.7
Period Jitter Typ P-P (ps)5.1
Phase Jitter Max RMS (ps)0.45
Phase Jitter Typ RMS (fs)300
Phase Jitter Typ RMS (ps)0.3
Pitch (mm)0.5
Pkg. Dimensions (mm)7.0 x 7.0 x 0.9
Pkg. TypeVFQFPN
Product CategoryFemtoClock, Low Jitter Clocks (<700 fs RMS), Programmable Clocks, Universal Frequency Translators
Prog. ClockYes
Prog. InterfaceI2C
Reel Size (in)13
Reference OutputNo
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Spread SpectrumYes
Tape & ReelYes
Thickness (mm)0.9
VCO Max Freq (MHz)2400
VCO Min Freq (MHz)1950
Width (mm)7
Xtal Freq (KHz)16 - 40
Xtal Inputs (#)1

Description

The 8T49N222I is a highly flexible FemtoClock® NG general-purpose, low-phase noise frequency translator/synthesizer with alarm and monitoring functions suitable for networking and communications applications. It can generate any output frequency in the 7.68MHz to 1200MHz range. A wide range of input reference clocks and a range of low-cost fundamental mode crystal frequencies may be used as the source for the output frequency.

To see other devices in this product family, visit the Universal Frequency Translators page.