Skip to main content
Low Skew, 1-to-2, Differential-to-CML Fanout Buffer

Package Information

CAD Model:View CAD Model
Pkg. Type:VFQFPN
Pkg. Code:NLG16
Lead Count (#):16
Pkg. Dimensions (mm):3.0 x 3.0 x 1.0
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)16
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Qty. per Reel (#)2500
Qty. per Carrier (#)0
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 85°C
Additive Phase Jitter Typ RMS (fs)59
Additive Phase Jitter Typ RMS (ps)0.059
Adjustable PhaseNo
Core Voltage (V)2.5
FunctionBuffer
Input Freq (MHz)3200
Input TypeCML, LVDS, LVPECL
Inputs (#)1
Length (mm)3
MOQ2500
Output Banks (#)1
Output Freq Range (MHz)3200
Output Skew (ps)5
Output TypeCML
Output Voltage (V)1.8V, 1.2V
Outputs (#)2
Package Area (mm²)9
Pitch (mm)0.5
Pkg. Dimensions (mm)3.0 x 3.0 x 1.0
Pkg. TypeVFQFPN
PublishedNo
Reel Size (in)13
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelYes
Thickness (mm)1
Width (mm)3

Description

The 8S54011I is a high-speed 1-to-2 differential-to-CML fanout buffer. The 8S54011I is optimized for high speed and very low output skew, making it suitable for use in demanding applications requiring only the highest performing devices. The internally terminated differential input and VREF_AC pin allow other differential signal families such as LVDS, LVPECL, and CML to be easily interfaced to the input with minimal use of external components.

The 8S54011I is packaged in a small 3mm x 3mm 16-pin VFQFN package which makes it ideal for use in space-constrained applications.