Skip to main content
Renesas Electronics Corporation
1:6 LVDS Output 1.8V Fanout Buffer

Package Information

CAD Model:View CAD Model
Pkg. Type:VFQFPN
Pkg. Code:NLG20
Lead Count (#):20
Pkg. Dimensions (mm):4.0 x 4.0 x 1.0
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)20
Carrier TypeReel
Moisture Sensitivity Level (MSL)1
Qty. per Reel (#)2500
Qty. per Carrier (#)0
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 85°C
Country of AssemblyTAIWAN
Country of Wafer FabricationAUSTRIA, SINGAPORE
Additive Phase Jitter Typ RMS (fs)39
Additive Phase Jitter Typ RMS (ps)0.039
Adjustable PhaseNo
Channels (#)1
Core Voltage (V)1.8
Family Name8P34S
FunctionBuffer
Input Freq (MHz)1200
Input TypeLVPECL, LVDS, CML
Inputs (#)1
Length (mm)4
MOQ2500
Noise Floor (dBc/Hz)-162
Output Banks (#)1
Output Freq Range (MHz)1200
Output Skew (ps)20
Output TypeLVDS
Output Voltage (V)1.8V, 2.5V
Outputs (#)6
Package Area (mm²)16
Pitch (mm)0.5
Pkg. Dimensions (mm)4.0 x 4.0 x 1.0
Pkg. TypeVFQFPN
Product CategoryClock Buffers & Drivers, RF Buffers
Reel Size (in)13
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Supply Voltage (V)1.8 - 1.8
Tape & ReelYes
Thickness (mm)1
Width (mm)4

Description

The 8P34S1106 is a high-performance differential LVDS fanout buffer. The device is designed for the fanout of high-frequency, very low additive phase noise clock and data signals. The 8P34S1106 is characterized to operate from a 1.8V power supply. Guaranteed output-to-output and part-to-part skew characteristics make the 8P34S1106 ideal for those clock distribution applications demanding well-defined performance and repeatability. One differential input and six low skew outputs are available. The integrated bias voltage reference enables easy interfacing of AC-coupled signals to the differential device input. The device is optimized for low power consumption and low additive phase jitter.