Renesas’ Timing product portfolio has been acquired by SiTime.
Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.
| CAD Model: | View CAD Model |
| Pkg. Type: | CDIP |
| Pkg. Code: | CD6 |
| Lead Count (#): | 6 |
| Pkg. Dimensions (mm): | 7.0 x 5.0 x 1.5 |
| Pitch (mm): | 2.57 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Lead Count (#) | 6 |
| Carrier Type | Reel |
| Moisture Sensitivity Level (MSL) | 1 |
| Freq. Accuracy Temp. (± PPM) | 100 |
| Freq. Stability Total (± PPM) | 113 |
| Pitch (mm) | 2.57 |
| Qty. per Reel (#) | 1000 |
| Supply Voltage (V) | 3.3 - 3.3 |
| Qty. per Carrier (#) | 0 |
| Pb (Lead) Free | Yes |
| Pb Free Category | e4 Au |
| Temp. Range (°C) | 0 to 70°C |
| Abs. Pull Range Min. (± PPM) | 100 |
| C-C Jitter Typ P-P (ps) | 20 |
| Family Name | FemtoClock NG |
| Feedback Input | No |
| Freq. Accuracy Init. (± PPM) | 10 |
| Function | XO |
| Length (mm) | 7 |
| MOQ | 1000 |
| Output Freq Range (MHz) | 15.476 - 866.67, 975 - 1300 |
| Output Type | LVDS |
| Outputs (#) | 1 |
| Package Area (mm²) | 35 |
| Period Jitter Max P-P (ps) | 5 |
| Period Jitter Typ P-P (ps) | 3 |
| Phase Jitter Max RMS (fs) | 900 |
| Phase Jitter Max RMS (ps) | 0.9 |
| Phase Jitter Typ RMS (fs) | 500 |
| Phase Jitter Typ RMS (ps) | 0.5 |
| Pkg. Dimensions (mm) | 7.0 x 5.0 x 1.5 |
| Pkg. Type | CDIP |
| Product Category | Crystal Oscillators |
| Prog. Clock | No |
| Reel Size (in) | 13 |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Tape & Reel | Yes |
| Thickness (mm) | 1.5 |
| Width (mm) | 5 |
The 8N4S270 is a Factory Frequency-Programmable Crystal Oscillator with very flexible frequency programming capabilities. The device uses IDT's fourth generation FemtoClock® NG technology for an optimum of high clock frequency and low phase noise performance (0.5ps RMS 12kHz - 20MHz). The device accepts 2.5V or 3.3V supply and is packaged in a small, lead-free (RoHS 6) 6-lead ceramic 5mm x 7mm x 1.55mm package. The device can be factory programmed to any in the range from 15.476MHz to 866.67MHz and from 975MHz to 1,300MHz and supports a very high degree of frequency precision of 218Hz or better. The extended temperature range supports wireless infrastructure, telecommunication and networking end equipment requirements.