Skip to main content
Quad-Frequency Programmable VCXO

Package Information

CAD Model: View CAD Model
Pkg. Type: CLCC
Pkg. Code: CD10
Lead Count (#): 10
Pkg. Dimensions (mm): 7.0 x 5.0 x 1.5
Pitch (mm): 2.54

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) 1
Pb (Lead) Free Yes
ECCN (US) EAR99
HTS (US) 8542.39.0090

Product Attributes

Lead Count (#) 10
Carrier Type Tray
Moisture Sensitivity Level (MSL) 1
Qty. per Reel (#) 0
Qty. per Carrier (#) 364
Pb (Lead) Free Yes
Pb Free Category e4 Au
Temp. Range (°C) 0 to 70°C
Abs. Pull Range Min. (± PPM) 3
Advanced Features Programmable Clock
C-C Jitter Typ P-P (ps) 15
Core Voltage (V) 3.3
Family Name FemtoClock NG
Feedback Input No
Freq. Accuracy Init. (± PPM) 50
Freq. Accuracy Temp. (± PPM) 50
Freq. Stability Total (± PPM) 63
Function VCXO
Length (mm) 7
MOQ 1
Output Banks (#) 1
Output Freq Range (MHz) 15.476 - 260
Output Signaling LVCMOS
Output Type LVCMOS
Output Voltage (V) 3.3
Outputs (#) 1
Package Area (mm²) 35
Period Jitter Typ P-P (ps) 2.6
Phase Jitter Typ RMS (fs) 640
Phase Jitter Typ RMS (ps) 0.64
Pitch (mm) 2.54
Pkg. Dimensions (mm) 7.0 x 5.0 x 1.5
Pkg. Type CLCC
Price (USD) $23.27
Prog. Clock Yes
Prog. Interface I2C
Published No
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Supply Voltage (V) 2.5 - 2.5, 3.3 - 3.3
Tape & Reel No
Thickness (mm) 1.5
VCO Max Freq (MHz) 2600
VCO Min Freq (MHz) 1950
Width (mm) 5

Description

The 8N0QV01 is a Quad-Frequency Programmable VCXO with very flexible frequency and pull-range programming capabilities. The device uses IDT’s Fourth Generation FemtoClock® NG technology for an optimum of high clock frequency and low phase noise performance. The device accepts 2.5V or 3.3V supply and is
packaged in a small, lead-free (RoHS 6) 10-lead ceramic 5mm x 7mm x 1.55mm package.
 
Besides the four default power-up frequencies set by the FSEL0 and FSEL1 pins, the 8N0QV01 can be programmed via the I2C interface to any output clock frequency between 15.476MHz to 260MHz to a very high degree of precision with a frequency step size of 435.9Hz ÷N (N: PLL post divider). Since the FSEL0 and FSEL1 pins are mapped to four independent PLL, P, M and N divider registers (P, MINT, MFRAC and N), reprogramming those registers to other frequencies under control of FSEL0 and FSEL1 is supported. The extended temperature range supports wireless infrastructure, telecommunication and networking end equipment requirements.