Skip to main content
Line Card Synchronizer for IEEE 1588 - Four Channels

Package Information

CAD Model: View CAD Model
Pkg. Type: VFQFPN
Pkg. Code: NBG48
Lead Count (#): 48
Pkg. Dimensions (mm): 7.0 x 7.0 x 0.8
Pitch (mm): 0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) 3
Pb (Lead) Free Yes
ECCN (US) EAR99
HTS (US) 8542.39.0090

Product Attributes

Lead Count (#) 48
Carrier Type Reel
Moisture Sensitivity Level (MSL) 3
Function Line Card Synchronizer
Qty. per Reel (#) 2000
Qty. per Carrier (#) 0
Pb (Lead) Free Yes
Pb Free Category e3 Sn
Temp. Range (°C) -40 to 85°C
Country of Assembly TAIWAN
Country of Wafer Fabrication SINGAPORE
Application PTP Line Card, Low-cTE Line Card
Channels (#) 4
Core Voltage (V) 2.5V, 3.3V
Diff. Inputs 2
Diff. Outputs 4
Family Name ClockMatrix
Fractional Output Dividers (#) 4
Input Freq (MHz) 0.001 - 1000
Input Type HCSL, LVDS, LVHSTL, LVPECL, SSTL
Inputs (#) 4
Length (mm) 7
MOQ 2000
Output Banks (#) 4
Output Freq Range (MHz) 5.0E-7 - 1000
Output Skew (ps) 50
Output Type HSTL, LVCMOS, LVDS, LVHSTL, LVPECL, LVTTL
Output Voltage (V) 1.2V, 1.5V, 1.8V, 2.5V, 3.3V
Outputs (#) 8
Phase Jitter Max RMS (ps) 0.2
Phase Jitter Typ RMS (ps) 0.15
Pitch (mm) 0.5
Pkg. Dimensions (mm) 7.0 x 7.0 x 0.8
Pkg. Type VFQFPN
Product Category IEEE 1588
Prog. Interface I2C, SPI
Published No
Reel Size (in) 13
Reference Output No
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Spread Spectrum No
Tape & Reel Yes
Thickness (mm) 0.8
Width (mm) 7
Xtal Freq (KHz) 25 - 54

Description

The 8A34013 line card synchronizer for IEEE 1588 regenerates and distributes ultra-low jitter; precision timing signals that are locked to IEEE 1588 and Synchronous Ethernet (SyncE) reference sources elsewhere in a system. The device can be used to precisely synchronize IEEE 1588 Time Stamp Units (TSUs) and SyncE ports on line cards or daughter cards that are connected with synchronization sources across backplanes or other media that introduce clock propagation delays. Digital PLLs (DPLLs) support hitless reference switching between references from redundant timing sources. The device can be used to actively measure and compensate for clock propagation delays across backplanes and across circuit boards to ensure the distribution of accurate time and phase with minimal time error between IEEE 1588 TSUs in a system. The device supports multiple independent timing channels for IEEE 1588 clock synthesis, SyncE clock generation, jitter attenuation, and universal frequency translation. Input-to-input, input-to-output and output-to-output phase skew can all be precisely managed. The device outputs ultra-low jitter clocks that can directly synchronize SerDes running at up to 28Gbps; as well as CPRI/OBSAI, SONET/SDH and PDH interfaces and IEEE 1588 TSUs.

To see other devices in this product family, visit the ClockMatrix Timing Solutions page.