Skip to main content
1:1 Differential-to-LVDS Zero Delay Clock Generator

Package Information

CAD Model: View CAD Model
Pkg. Type: VFQFPN
Pkg. Code: NLG32
Lead Count (#): 32
Pkg. Dimensions (mm): 5.0 x 5.0 x 0.9
Pitch (mm): 0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) 3
Pb (Lead) Free Yes
ECCN (US) EAR99
HTS (US) 8542.39.0090

Product Attributes

Lead Count (#) 32
Carrier Type Reel
Moisture Sensitivity Level (MSL) 3
Qty. per Reel (#) 2500
Qty. per Carrier (#) 0
Package Area (mm²) 25
Pitch (mm) 0.5
Pkg. Dimensions (mm) 5.0 x 5.0 x 0.9
Pb (Lead) Free Yes
Pb Free Category e3 Sn
Temp. Range (°C) -40 to 85°C
Advanced Features Feedback Input
C-C Jitter Max P-P (ps) 30
Core Voltage (V) 3.3
Feedback Input Yes
Input Freq (MHz) 31.25 - 700
Input Type HCSL, HSTL, LVDS, LVPECL, SSTL
Inputs (#) 1
Length (mm) 5
MOQ 2500
Output Banks (#) 1
Output Freq Range (MHz) 31.25 - 700
Output Skew (ps) 40
Output Type LVDS
Output Voltage (V) 3.3
Outputs (#) 1
Phase Jitter Max RMS (ps) 52
Pkg. Type VFQFPN
Prog. Clock No
Published No
Reel Size (in) 13
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel Yes
Thickness (mm) 0.9
Width (mm) 5

Description

The 8745BI-21 is a highly versatile 1:1 LVDS Clock Generator. The 8745BI-21 has a fully integrated PLL and can be configured as a zero delay buffer, multiplier or divider, and has an output frequency range of 31.25MHz to 700MHz. The Reference Divider, Feedback Divider and Output Divider are each programmable, thereby allowing for the following output-to-input frequency ratios: 8:1, 4:1, 2:1, 1:1, 1:2, 1:4, 1:8. The external feedback allows the device to achieve "zero delay" between the input clock and the output clock. The PLL_SEL pin can be used to bypass the PLL for system test and debug purposes. In bypass mode, the reference clock is routed around the PLL and into the internal output dividers.