Skip to main content
Renesas Electronics Corporation
4:1 Differential-to-LVDS Clock Multiplexer

Package Information

CAD Model:View CAD Model
Pkg. Type:TSSOP
Pkg. Code:PGG16
Lead Count (#):16
Pkg. Dimensions (mm):5.0 x 4.4 x 1.0
Pitch (mm):0.65

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)16
Carrier TypeReel
Moisture Sensitivity Level (MSL)1
Qty. per Reel (#)2500
Qty. per Carrier (#)0
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 85°C
Additive Phase Jitter Typ RMS (fs)147
Additive Phase Jitter Typ RMS (ps)0.147
Core Voltage (V)3.135
FunctionMultiplexer
Input Freq (MHz)2500
Input TypeLVPECL, LVDS, CML
Inputs (#)4
Length (mm)5
MOQ2500
Output Banks (#)1
Output Freq Range (MHz)2500
Output SignalingLVDS
Output TypeLVDS
Output Voltage (V)3.3
Outputs (#)1
Package Area (mm²)22
Pitch (mm)0.65
Pkg. Dimensions (mm)5.0 x 4.4 x 1.0
Pkg. TypeTSSOP
Product CategoryClock Multiplexers
Reel Size (in)13
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelYes
Thickness (mm)1
Width (mm)4.4

Description

The 854S054I is a 4:1 differential-to-LVDS clock multiplexer that can operate up to 2.5GHz. The 854S054I has four selectable differential clock inputs. The PCLK, nPCLK input pairs can accept LVPECL, LVDS, or CML levels. The fully differential architecture and low propagation delay make it ideal for use in clock distribution circuits. The select pins have internal pull-down resistors. The SEL1 pin is the most significant bit and the binary number applied to the select pins will select the same numbered data input (i.e., 00 selects PCLK0, nPCLK0).