Skip to main content
Low Skew,1-to-5 Differential-to-2.5V,3.3V LVPECL/ECL Fanout Buffer

Package Information

CAD Model: View CAD Model
Pkg. Type: TSSOP
Pkg. Code: PGG20
Lead Count (#): 20
Pkg. Dimensions (mm): 6.5 x 4.4 x 1.0
Pitch (mm): 0.65

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) 1
Pb (Lead) Free Yes
ECCN (US) EAR99
HTS (US) 8542.39.0090

Product Attributes

Lead Count (#) 20
Carrier Type Tube
Moisture Sensitivity Level (MSL) 1
Qty. per Reel (#) 0
Qty. per Carrier (#) 74
Pb (Lead) Free Yes
Pb Free Category e3 Sn
Temp. Range (°C) -40 to 85°C
Country of Assembly TAIWAN
Country of Wafer Fabrication AUSTRIA
Additive Phase Jitter Typ RMS (fs) 100
Additive Phase Jitter Typ RMS (ps) 0.1
Adjustable Phase No
Channels (#) 1
Core Voltage (V) 2.5V, 3.3V
Function Buffer, Multiplexer
Input Freq (MHz) 2000
Input Type CML, LVDS, LVPECL, SSTL
Inputs (#) 2
Length (mm) 6.5
MOQ 74
Output Banks (#) 1
Output Freq Range (MHz) 2000
Output Skew (ps) 55
Output Type LVPECL
Output Voltage (V) 2.5V, 3.3V
Outputs (#) 5
Package Area (mm²) 28.6
Pitch (mm) 0.65
Pkg. Dimensions (mm) 6.5 x 4.4 x 1.0
Pkg. Type TSSOP
Price (USD) $7.36328
Published No
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Supply Voltage (V) 2.5 - 2.5, 3.3 - 3.3
Tape & Reel No
Thickness (mm) 1
Width (mm) 4.4

Description

The 853S014I is a low skew, high performance 1-to-5, 2.5V/3.3V Differential-to-LVPECL/ECL Fanout Buffer. The 853S014I has two selectable clock inputs. Guaranteed output and part-to-part skew characteristics make the 853S014I ideal for those applications demanding well defined performance and repeatability.