Renesas’ Timing product portfolio has been acquired by SiTime.
Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.
| CAD Model: | View CAD Model |
| Pkg. Type: | VFQFPN |
| Pkg. Code: | NLG32 |
| Lead Count (#): | 32 |
| Pkg. Dimensions (mm): | 5.0 x 5.0 x 0.9 |
| Pitch (mm): | 0.5 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Moisture Sensitivity Level (MSL) | 3 |
| Lead Count (#) | 32 |
| Pb (Lead) Free | Yes |
| Carrier Type | Reel |
| Core Voltage (V) | 2.5 |
| Divider Value | 5 |
| Feedback Divider | 25 - 25 |
| Input Freq (MHz) | 25 - 25 |
| Input Type | Crystal, LVCMOS |
| Inputs (#) | 2 |
| Length (mm) | 5 |
| MOQ | 2500 |
| Moisture Sensitivity Level (MSL) | 3 |
| Output Banks (#) | 2 |
| Output Freq Range (MHz) | 25 - 25, 125 - 125 |
| Output Signaling | LVDS |
| Output Skew (ps) | 50 |
| Output Type | LVDS |
| Output Voltage (V) | 2.5 |
| Outputs (#) | 8 |
| Package Area (mm²) | 25 |
| Pb Free Category | e3 Sn |
| Phase Jitter Typ RMS (ps) | 0.34 |
| Pitch (mm) | 0.5 |
| Pkg. Dimensions (mm) | 5.0 x 5.0 x 0.9 |
| Pkg. Type | VFQFPN |
| Product Category | FemtoClock |
| Qty. per Carrier (#) | 0 |
| Qty. per Reel (#) | 2500 |
| Reel Size (in) | 13 |
| Reference Output | No |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Spread Spectrum | No |
| Tape & Reel | Yes |
| Temp. Range (°C) | 0 to 70°C |
| Thickness (mm) | 0.9 |
| VCO Max Freq (MHz) | 680 |
| VCO Min Freq (MHz) | 490 |
| Width (mm) | 5 |
| Xtal Freq (KHz) | 25 - 25 |
| Xtal Inputs (#) | 1 |
The 8440258-46 is an 8-output synthesizer optimized to generate Ethernet clocks. The device will generate 125MHz and 25MHz clocks from a 25MHz crystal with a very good jitter performance. The 8440258-46 uses Renesas' third-generation low phase noise VCO technology and is packaged in a small, 5mm x 5mm VFQFN package.